Contact
Feedback

Displacement measurement sensors
OD Precision

Measuring each dimension with high precision

Your Benefits

  • Non-contact measurement improves quality inspection during production
  • Surface-independent measurement algorithms ensure minimum machine downtime, regardless of surface gloss or color
  • Reduced processing times as a result of the high measuring frequency of up to 10 kHz
  • Simple, cost-effective solution for challenging measuring tasks due to a variety of sensor models
  • Optional stand-alone operation via RS-422 means the OD Precision offers maximum performance at lower investment costs
  • High visibility LC display enables simple, cost-effective setup
  • Many interfaces for simple integration into an existing production environment

Overview

Measuring each dimension with high precision

The OD Precision is a high accuracy, optical measuring system for measuring difficult object surfaces. In addition to glossy and dark black surfaces, it can also measure transparent and semi-transparent materials. The OD Precision is the only displacement measurement sensor that can connect three sensors to one controller, which reduces the amount of hardware required and makes it easier to measure the x-, y- and z-axes., e.g. for measuring the evenness of surfaces. In order to reduce investment costs, the sensor can also be operated via RS-422, thus eliminating the need for a controller unit.

At a glance
  • Numerous measuring ranges from 24 mm ... 26 mm to 300 mm ... 700 mm
  • CMOS receiving element for measurement independent of surface
  • Maximum measurement accuracy and frequency
  • Glass thickness measurement with just one sensor head
  • Various light spot sizes
  • Integrated calculations for up to three sensors
  • Stand-alone use via RS-422

 

Sensor solutions for robotics
Robotics image
Sensor solutions for robotics
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Measuring range24 mm ... 700 mm
    Linearity± 1.6 µm ... ± 400 µm
    Repeatability

    0.02 µm

    0.2 µm

    1 µm

    2 µm

    5 µm

    10 µm

    Response time≥ 0.1 ms
    Measuring frequency≤ 10 kHz / ≤ 1.25 kHz
    Digital output5 x PNP, NPN
    Serial✔ , RS-422
    Analog output
    Number3
    TypeCurrent output / voltage output
    Ambient temperature operation–10 °C ... +50 °C
    Ambient storage temperature–20 °C ... +60 °C
All technical data can be found accompanying the individual product

Downloads

TOP