Accessories
Plug connectors and cables

Y8A4AA2-LXXXUGA050
2115732
Copy shortlink
    • Technical specifications
      Accessory familyJunction boxes
      Switching outputPNP
      ShieldingUnshielded
      Number of slots10
      Housing materialTPU
      Housing colorBlack
      Slot connection typeM8, 4-pin, A-coded, female connector
      Root port connection typeFlying leads
      Connecting cable5 m, 22-wire, PUR, halogen-free
      Cable diameter11.3 mm
      Cable colorGray
      Traversing speed2 m/s
      Travelling distance5 m
      Acceleration≤ 5 m/s²
      Bending radius
      Flexible use> 10 x cable diameter
      Stationary position> 10 x cable diameter
      Drag chain operation> 10 x cable diameter
      Bending cycles≤ 5,000,000
      Width across flats
      Slots9
      Tightening torque
      Slots0.4 Nm
      Display LED
      Slots2 x per socket
      Root port1x per distributor
      Reference voltage≤ 24 V DC
      Operating voltage18 V DC ... 30 V DC
      Current loading10 A, total at 30 °C (refer to correction factors EN 60204-1)
      Overvoltage categoryIII
      Ambient operating temperature
      Flexible use–5 °C ... +80 °C
      Stationary position–40 °C ... +80 °C
      Drag chain operation–5 °C ... +60 °C
      Distributor box–20 °C ... +72 °C
      Enclosure ratingIP65/ IP67
      UL File No.E238799
      Authorizations

      UL

      CE

      ApplicationDrag chain operation
      Items supplied10 x labeling plates

    Technical drawings

    Y8A4AA2-LXXXUGA050
    Dimensional drawing
    Y8A4AA2-LXXXUGA050
    Anschlussschema Cd-479
  • View: View Gallery View List Show all
    Hide all