WL18-2P132
1012906
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Customs data
-
Features
Sensor/ detection principle | Photoelectric retro-reflective sensor |
Dimensions (W x H x D) | 17 mm x 75 mm x 32.5 mm |
Housing design (light emission) | Rectangular |
Sensing range max. | 0 m ... 7 m 1) |
Sensing range | 0 m ... 5 m 1) |
Type of light | Visible red light |
Light source | LED |
Adjustment | Potentiometer |
Mechanics/electronics
Supply voltage | 10 V DC ... 30 V DC |
Ripple | < 5 Vpp |
Power consumption | 25 mA 1) |
Switching output | PNP |
Switching mode | Light/dark switching |
Response time | < 500 µs 2) |
Connection type | Cable, 2 m 3) |
Conductor cross-section | 0.25 mm² |
Housing material | Plastic, ABS |
Optics material | Plastic, PMMA |
Enclosure rating | IP65 |
Ambient operating temperature | –40 °C ... +60 °C |
Ambient storage temperature | –40 °C ... +75 °C |
UL File No. | NRKH.E181493 & NRKH7.E181493 |
Technical drawings
Dimensional drawing
Adjustments possible
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.