Overheight detectors
HISIC450

HISIC450-P250
1041348
Piece
Copy shortlink
    • Technical specifications
      DescriptionOverheight detectors
      with heated front screen
      Measured valuesOverheight
      Measurement principlesDouble photoelectric switch
      Length of measuring path
      ≤ 100 m
      For outdoor measurement
      Response time (t90)≤ 500 µs
      Ambient temperature
      –25 °C ... +55 °C
      Electrical safetyCE
      Enclosure rating
      IP67
      Digital outputs1 PNP output:
      200 mA
      Short-circuit protected
      Dimensions (W x H x D)
      60 mm x 126 mm x 105 mm
      Power supply
      Voltage10 V DC ... 60 V DC, ± 10 %
      Connections protected against polarity
      Reversal
      Current consumption≤ 250 mA
      Integrated components

      2 x sender

      2 x receiver

      4 x ball joint bracket, material stainless steel 1.4581

      4 x weather hood, material stainless steel 1.4571, powder-coated

    • Classifications
      ECl@ss 5.027270902
      ECl@ss 5.1.427270902
      ECl@ss 6.027270902
      ECl@ss 6.227270902
      ECl@ss 7.027270902
      ECl@ss 8.027270902
      ECl@ss 8.127270902
      ECl@ss 9.027270902
      ECl@ss 10.027270902
      ECl@ss 11.027270902
      ETIM 5.0EC002717
      ETIM 6.0EC002717
      ETIM 7.0EC002717
      ETIM 8.0EC002717
      UNSPSC 16.090146171620

    Technical drawings

    HISIC450-P250
    HISIC450 sender/receiver unit
  • View: View Gallery View List Show all
    Hide all