Profiling systems
Conveyor Hotspot Detection System

Your Benefits

  • Fire prevention through early detection of overheated materials
  • Targeted warnings in the case of a variety of bulk materials with different temperature limits
  • Optimal retrofitting through simple integration
  • Minimal operating and maintenance costs
  • Ready for use at all times no matter what the weather

Overview

The Conveyor Hotspot Detection System expertly deploys thermal imaging cameras to detect fire hazards at an early stage of transporting flammable materials. The system continuously and fully automatically measures the temperature of the transported material and sends a signal to the higher-level system to, for example, stop the conveyor belt should the limit values be exceeded. Optionally, a Bulkscan® LMS511 enables expansion of the system to meet additional requirements, such as measuring the volume flow and the bulk material's height, calculating the bulk material’s center of gravity, and monitoring operation of the conveyor belt to prevent derailment.

At a glance
  • Fully automatic detection of overheated goods to be transported
  • Variable warning thresholds for a wide range of materials
  • Expandable with the Bulkscan® LMS511 to add more functions
  • Data transmission through TCP/IP interface
  • All-weather LiDAR and infrared technology

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationLoading and unloading of cargo ships, Loading and unloading of rail freight transport, Transport between processing stages, Infeed for ovens and mills, Conveyor belts in production facilities, mines and power plants, Conveyor belts in sorting and recycling systems, Silo inlets and outlets, Briquetting and pelletizing plants
    Integrated applicationTemperature monitoring of materials led on conveyor belts
    Ambient operating temperature–10 °C ... +50 °C
All technical data can be found accompanying the individual product

Downloads