- Home
- Secondary packaging
- Wrapper
- Efficient hazardous point protection
- Home
- Secondary packaging
- Wrapper
- Efficient hazardous point protection
Efficient hazardous point protection
The deTec4 Core safety light curtain protects the film area on an overwrapping machine while the machine is running. The reliable sensor takes up little installation space and does not have any blind zones. The integrated orientation display positions the sender and receiver quickly and reliably. When used in combination with the Flexi Soft safety controller, SICK here offers a complete machine safety solution.
-
Following product families can be used
- Safety controller with modular hardware platform
- Configuration saved in the system plug
- Safe controller networking with Flexi Line
- Safe series connection with Flexi Loop
- Safe drive monitoring
- Safe analog value monitoring
- Flexi Soft Designer license-free configuration software
-
Following products can be usedSafety light curtainsdeTec
- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare now