Accessories
Plug connectors and cables
SBO-02D12-SF
6028392
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Distributors |
Accessory family | T-junctions |
Connection type head A | Male connector, M12, 5-pin, A-coded |
Connection type head B | Female connector, M12, 5-pin, A-coded |
Locking nut material | CuZn, nickel-plated brass |
Reference voltage | | | ≤ 36 V DC, ≤ 36 V DC |
|
Current loading | 4 A |
Enclosure rating | IP67 1) |
Ambient operating temperature | | Head | –25 °C ... +90 °C |
|
Technical drawings
Dimensional drawing
Connection type
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.