Extended hazardous area monitoring

safeRS safety radar sensor

Prevents persons crawling beneath or reaching over a protective field area. The extension of the hazardous area monitoring to protect your workers is possible thanks to the three-dimensional protective field of the safeRS safety radar sensor.

Product selection

View the world with new eyes

Insensitive to external influences

Safety radar sensors offer a high machine and system productivity in demanding ambient conditions, whilst also providing long cleaning intervals. This makes safe and reliable hazardeous area monitoring available even when dust clouds, sparks, wood chippings or plastic particles are present.

More

Safe presence detection of humans

No movement remains undiscovered

Reduce downtimes and implement a safe restart of your machine. Safety radar sensors monitor hazardous areas gapless. They detect the smallest movement in your application without a need for adjustment of the configuration even for changing static objects.

Product selection
Extended hazardous area monitoring
View the world with new eyes
Safe presence detection of humans

Select your solution

You will find the right products or product families here

Filter by:

5 results:

Result 1 - 5 out of 5

Safety radar sensors
safeRS/safeRS3
  • Variant: safeRS3
  • System part: Control
  • Integration in the control system: Local inputs and outputs (I/O)
  • OSSD pairs: ≤ 2
  • Response time: ≤ 100 ms
  • Safety level: PL d, SIL2
Details
Compare now
Safety radar sensors
safeRS/safeRS3
  • Variant: safeRS3
  • System part: Control
  • Integration in the control system: Local inputs and outputs (I/O), PROFINET PROFIsafe
  • OSSD pairs: ≤ 2
  • Safety outputs via network: 4
  • Response time: ≤ 100 ms
  • Safety level: PL d, SIL2
Details
Compare now
Safety radar sensors
safeRS/safeRS3
  • Variant: safeRS3
  • System part: Sensor
  • Application: Indoor, Outdoor
  • Protective field range: 0.5 m ... 5 m
  • Number of protective fields: 4
  • Field of view: 10° ... 100°, adjustable in 10° intervals (horizontal plane), 20° (vertical plane)
  • Response time: ≤ 100 ms
  • Safety level: PL d, SIL2
Details
Compare now
Safety radar sensors
safeRS/safeRS3
  • Variant: safeRS
  • System part: Sensor
  • Application: Indoor
  • Protective field range: 1 m ... 4 m
  • Number of protective fields: 1
  • Field of view: 110° (horizontal plane), 30° (vertical plane), configurable
  • Response time: ≤ 100 ms
  • Safety level: PL d, SIL2
Details
Compare now
Piece
Safety radar sensors
safeRS/safeRS3
  • Variant: safeRS
  • System part: Control
  • Integration in the control system: Local inputs and outputs (I/O)
  • Safety outputs: 1 relay output, dual-channel
  • Response time: ≤ 100 ms
  • Safety level: PL d, SIL2
Details
Compare now
Piece

Result 1 - 5 out of 5

Advantages

Safe radar technology – reliable and versatile

Safety radar sensors are also used in harsh environments – for applications up to PL d. With the help of these sensors, persons entering a hazardous area can be safely detected and dangerous movements stopped. Thanks to intelligent algorithms, safety radar sensors filter out sources of interference such as wood chips. The sensors are primarily intended for use on stationary machines in indoor and outdoor areas.

Find out more

Safety radar sensors can be mounted quickly and are easy to configure using the supplied software. Thanks to the rugged housing and absence of moving parts, they ensure smooth production processes. The housing can also be cleaned quickly.

Product recommendation safeRS

Durable Safety radar sensors avoid unintended shutdowns – even in harsh environments. The housings with an IP67 enclosure rating are insensitive to dirt, dust, chips and even sparks.
Wide range of applications The safety radar technology offers two functions: access protection and restart interlock. The sensor safely monitors the hazardous area both horizontally and vertically and allows safe entry to the area for workers.

Downloads