Safety light curtains
deTec / deTec4 Core / Set

deTec4 Core Set 30/1800
1062919
Piece
Copy shortlink
    • Features
      ApplicationNormal industrial environment
      System partSet
      Resolution30 mm
      Scanning range15 m
      Protective field height1,800 mm
      No blind zonesYes
      SynchronizationOptical synchronisation
      Items supplied

      Sender

      Receiver

      4 FlexFix brackets

      4 QuickFix brackets

      2 connecting cables, 5 m

      Test rod with diameter corresponding to the resolution of the safety light curtain

      RLY3-OSSD2 safety relay

      Safety instruction

      Mounting instructions

      Operating instructions for download

    • Safety-related parameters
      TypeType 4 (IEC 61496-1)
      Safety integrity level

      SIL3 (IEC 61508)

      SILCL3 (IEC 62061)

      CategoryCategory 4 (ISO 13849-1)
      Performance levelPL e (ISO 13849-1)
      PFHD (mean probability of a dangerous failure per hour)3.7 x 10-9
      TM (mission time)20 years (ISO 13849-1)
      Safe state in the event of a faultAt least one OSSD is in the OFF state.
    • Functions
      Protective operation
      Automatic calibration of the protective field width
    • Interfaces
      System connectionMale connector M12, 5-pin
      Length of cable150 mm
      Cable diameter4.3 mm
      Cable bend radius
      Stationary position> 12 x cable diameter
      Flexible use> 15 x cable diameter
      Display elementsLEDs
    • Electrical data
      Protection classIII (IEC 61140)
      Supply voltage VS24 V DC (19.2 V ... 28.8 V)
      Ripple≤ 10 %
      Output signal switching devices (OSSDs)
      Type of output2 PNP semiconductors, short-circuit protected, cross-circuit monitored 1)
      ON state, switching voltage HIGH24 V DC (VS – 2.25 V DC ... VS)
      OFF state, switching voltage LOW≤ 2 V DC
      Current-carrying capacity per OSSD≤ 300 mA
      • 1) Applies to the voltage range between –30 V and +30 V.
    • Mechanical data
      DimensionsSee dimensional drawing
      Housing materialAluminum extruded profile
    • Ambient data
      Enclosure rating

      IP65 (IEC 60529)

      IP67 (IEC 60529)

      Ambient operating temperature–30 °C ... +55 °C
      Storage temperature–30 °C ... +70 °C
      Air humidity15 % ... 95 %, Non-condensing
      Vibration resistance5 g, 10 Hz ... 55 Hz (IEC 60068-2-6)
      Shock resistance10 g, 16 ms (IEC 60068-2-27)
    • Other information
      Wave length850 nm
      Type of lightNear-infrared (NIR), invisible
    • Classifications
      eCl@ss 5.027272704
      eCl@ss 5.1.427272704
      eCl@ss 6.027272704
      eCl@ss 6.227272704
      eCl@ss 7.027272704
      eCl@ss 8.027272704
      eCl@ss 8.127272704
      eCl@ss 9.027272704
      eCl@ss 10.027272704
      eCl@ss 11.027272704
      eCl@ss 12.027272704
      ETIM 5.0EC002549
      ETIM 6.0EC002549
      ETIM 7.0EC002549
      ETIM 8.0EC002549
      UNSPSC 16.090146171620

    Technical drawings

    deTec4 Core Set 30/1800
    Dimensional drawing
    deTec4 Core Set 30/1800
    Dimensional drawing EMSS1, HAND1, OSSD1, OSSD2, TIME1
    deTec4 Core Set 30/1800
    Dimensional drawing
    deTec4 Core Set 30/1800
    Dimensional drawing
    deTec4 Core Set 30/1800
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
Safe and intelligent

Increased productivity and short downtimes—the future of mobile maintenance

Product family deTec at a glance