Safety light curtains
deTec / deTec4 Core / Set
deTec4 Core Set 14/450
1062897
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Items supplied
-
Service and Support
-
Customs data
-
Features
Application | Normal industrial environment |
System part | Set |
Resolution | 14 mm |
Scanning range | 10 m |
Protective field height | 450 mm |
No blind zones | Yes |
Synchronization | Optical synchronisation |
Items supplied | Sender Receiver 4 FlexFix brackets 4 QuickFix brackets 2 connecting cables, 5 m Test rod with diameter corresponding to the resolution of the safety light curtain RLY3-OSSD2 safety relay Safety instruction Mounting instructions Operating instructions for download |
Functions
Protective operation | ✔ |
Automatic calibration of the protective field width | ✔ |
Interfaces
System connection | Male connector M12, 5-pin | Length of cable | 150 mm | Cable diameter | 4.3 mm |
|
Cable bend radius | | Stationary position | > 12 x cable diameter | Flexible use | > 15 x cable diameter |
|
Display elements | LEDs |
Fieldbus, industrial network | | Integration via Flexi Soft safety controller | CANopen 1) | | DeviceNet™ | | EtherCAT® | | EtherNet/IP™ | | Modbus TCP | | PROFIBUS DP | | PROFINET |
|
Electrical data
Protection class | III (IEC 61140) |
Supply voltage VS | 24 V DC (19.2 V ... 28.8 V) |
Ripple | ≤ 10 % |
Output signal switching devices (OSSDs) | | Type of output | 2 PNP semiconductors, short-circuit protected, cross-circuit monitored 1) | ON state, switching voltage HIGH | 24 V DC (VS – 2.25 V DC ... VS) | OFF state, switching voltage LOW | ≤ 2 V DC | Current-carrying capacity per OSSD | ≤ 300 mA |
|
Mechanical data
Dimensions | See dimensional drawing |
Housing material | Aluminum extruded profile |
Ambient data
Enclosure rating | IP65 (IEC 60529) IP67 (IEC 60529) |
Ambient operating temperature | –30 °C ... +55 °C |
Storage temperature | –30 °C ... +70 °C |
Air humidity | 15 % ... 95 %, Non-condensing |
Vibration resistance | 5 g, 10 Hz ... 55 Hz (IEC 60068-2-6) |
Shock resistance | 10 g, 16 ms (IEC 60068-2-27) |
Other information
Wave length | 850 nm |
Type of light | Near-infrared (NIR), invisible |
Classifications
ECl@ss 5.0 | 27272704 |
ECl@ss 5.1.4 | 27272704 |
ECl@ss 6.0 | 27272704 |
ECl@ss 6.2 | 27272704 |
ECl@ss 7.0 | 27272704 |
ECl@ss 8.0 | 27272704 |
ECl@ss 8.1 | 27272704 |
ECl@ss 9.0 | 27272704 |
ECl@ss 10.0 | 27272704 |
ECl@ss 11.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
ETIM 7.0 | EC002549 |
ETIM 8.0 | EC002549 |
UNSPSC 16.0901 | 46171620 |
Technical drawings
Dimensional drawing
Dimensional drawing EMSS1, HAND1, OSSD1, OSSD2, TIME1
Dimensional drawing
Dimensional drawing
Dimensional drawing
-
-
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.