Safety light curtains
C4000 Palletizer

Innovative muting alternative for access protection

Your Benefits

  • Cost-effective due to the savings made on additional muting sensors or other protective measures
  • A compact sensor pair significantly reduces mounting effort – additional muting sensors are not required
  • With the dynamic and self-teaching blanking function, the system can reliably differentiate between man and material – this provides maximum safety
  • Mixed pallet operation allows mesh boxes, Euro pallets, and half pallets to pass, significantly increasing system throughput
  • Saves storage space: pallets can be parked permanently in the protective field
  • One system monitors multiple conveyor belts, reducing sensor costs
  • Quick commissioning: Detects Euro pallets, mesh boxes etc. without any programming

Overview

Innovative muting alternative for access protection

The C4000 Palletizer safety light curtain is an innovative muting alternative for access protection in automated material transport systems. Due to its flexible pattern detection system, this protective device is immune to false trips from defective pallets, hanging straps, or shrink wrap remnants. As a result, the C4000 Palletizer is able to provide reliable protection in dangerous areas. And, since additional muting sensors, indicator lamps, separative protective devices, and interlocks are not required, the risk of malfunctions is minimized and the availability of the overall system is optimized. Fast, easy installation saves money and makes the C4000 Palletizer an ideal solution for many entry/exit safeguarding applications.

At a glance
  • Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
  • Self-teaching, dynamic blanking for detection of goods and pallets
  • Direction detection
  • Multiple sampling
  • Reduced resolution
  • Muting alternative
  • Beam coding
  • Object gap suppression

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Safety levelType 4, PL e, SIL3, SILCL3
    Resolution40 mm / 30 mm
    Scanning range7 m
    Protective field height750 mm ... 1,800 mm
    Enclosure ratingIP65
    Ambient operating temperature0 °C ... +55 °C
All technical data can be found accompanying the individual product

Downloads