Miniature photoelectric sensors
W4S-3 Inox Hygiene Glass

WLG4SC-3P5232HA00
1090378
Piece
Copy shortlink
    • Features
      Sensor/ detection principlePhotoelectric retro-reflective sensor, autocollimation
      Dimensions (W x H x D)15.25 mm x 63.2 mm x 22.15 mm
      Housing designHygiene
      Housing design (light emission)Rectangular
      Sensing range max.0 m ... 5 m 1)
      Sensing range0 m ... 3 m 1)
      Type of lightVisible red light
      Light sourcePinPoint LED 2)
      Light spot size (distance)Ø 45 mm (1.5 m)
      Wave length650 nm
      AdjustmentSingle teach-in button
      AutoAdapt
      Special applicationsHygienic and washdown zones, Detecting transparent objects
      • 1) Reflector PL80A.
      • 2) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption30 mA 3)
      Switching outputPNP
      Switching modeLight/dark switching
      Output current Imax.≤ 100 mA
      Response time< 0.5 ms 4)
      Switching frequency1,000 Hz 5)
      Attenuation along light beam> 8 %
      Connection typeMale connector M8, 4-pin 6)
      Mechanical connectionD12 adapter shaft
      Circuit protectionA, B, C 7) 8) 9)
      Protection classIII
      Weight140 g
      Polarisation filter
      Housing materialStainless steel, Stainless steel V4A (1.4404, 316L)
      Optics materialPlastic, PMMA
      Enclosure rating

      IP66

      IP67

      IP68

      IP69K

      Special featureDetecting transparent objects, D12 adapter shaft
      Ambient operating temperature

      –30 °C ... +70 °C 10)

      –30 °C ... +60 °C

      Ambient temperature, storage–30 °C ... +75 °C
      UL File No.FDA, UL No. NRKH.E181493 & cUL No. NRKH7.E181493
      • 1) Limit values, reverse-polarity protected, operation in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Signal transit time with resistive load.
      • 5) With light/dark ratio 1:1.
      • 6) Max. tightening torque: 0.6 Nm.
      • 7) A = VS connections reverse-polarity protected.
      • 8) B = inputs and output reverse-polarity protected.
      • 9) C = interference suppression.
      • 10) At UV ≤ 24 V and IA < 30 mA.
    • Safety-related parameters
      MTTFD1,222 years
      DCavg0 %
    • Communication interface
      Communication interfaceIO-Link V1.1
      Communication Interface detailCOM2 (38,4 kBaud)
      Cycle time2.3 ms
      Process data length16 Bit
      Process data structure

      Bit 0 = switching signal QL1

      Bit 1 = switching signal QL2

      Bit 2 ... 15 = empty

      VendorID26
      DeviceID HEX0x8001CE
      DeviceID DEC8389070
    • Smart Task
      Smart Task nameBase logics
      Logic function

      Direct

      AND

      OR

      WINDOW

      Hysteresis

      Timer function

      Deactivated

      On delay

      Off delay

      ON and OFF delay

      Impulse (one shot)

      InverterYes
      Switching frequency

      SIO Direct: 1000 Hz

      SIO Logic: 1000 Hz

      IOL: 900 Hz

      Response time

      SIO Direct: 300 µs ... 450 µs 1)

      SIO Logic: 500 µs ... 600 µs 2)

      IOL: 500 µs ... 900 µs 3)

      Repeatability

      SIO Direct: 150 µs 1)

      SIO Logic: 150 µs 2)

      IOL: 400 µs 3)

      Switching signal
      Switching signal QL1Switching output
      Switching signal QL2Switching output
      • 1) SIO Direct: sensor operation in standard I/O mode without IO-Link communication and without using internal sensor logic or time parameters (set to "direct"/"deactivated").
      • 2) SIO Logic: Sensor operation in standard I/O mode without IO-Link communication. Sensor-internal logic or timing parameters plus Automation Functions used.
      • 3) IOL: Sensor operation with full IO-Link communication and usage of logic, timing and Automation Function parameters.
    • Classifications
      ECl@ss 5.027270902
      ECl@ss 5.1.427270902
      ECl@ss 6.027270902
      ECl@ss 6.227270902
      ECl@ss 7.027270902
      ECl@ss 8.027270902
      ECl@ss 8.127270902
      ECl@ss 9.027270902
      ECl@ss 10.027270902
      ECl@ss 11.027270902
      ETIM 5.0EC002717
      ETIM 6.0EC002717
      ETIM 7.0EC002717
      ETIM 8.0EC002717
      UNSPSC 16.090139121528

    Technical drawings

    WLG4SC-3P5232HA00
    Connection diagram Cd-367
    WLG4SC-3P5232HA00
    Characteristic curve WL4S-3, WLG4S-3, 5 m
    WLG4SC-3P5232HA00
    Sensing range diagram WL4S-3, WLG4S-3, 5 m
    WLG4SC-3P5232HA00
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all