Miniature photoelectric sensors
W4

WTB4FP-2216R150A00
1119989
Piece
Copy shortlink
    • Features
      Functional principlePhotoelectric proximity sensor
      Functional principle detailBackground suppression, MultiSwitch
      Sensing range
      Sensing range min.4 mm
      Sensing range max.220 mm
      Adjustable switching threshold for background suppression15 mm ... 220 mm
      Reference objectObject with 90% remission factor (complies with standard white according to DIN 5033)
      Minimum distance between set sensing range and background (black 6% / white 90%)3 mm, at a distance of 80 mm
      Recommended sensing range for the best performance40 mm ... 140 mm
      Distance value
      Measuring range15 mm ... 220 mm
      Resolution1 mm
      Repeatability0,3 mm ... 2,2 mm 1) 2) 3)
      AccuracyTyp. 3.0 mm at 15 ... 50 mm distance 1)
      Typ. 4.5 mm at 50 ... 100 mm distance 1)
      Typ. 6.5 mm at 100 ... 150 mm distance 1)
      Typ. 12 mm at 150 ... 220 mm distance 1)
      Distance value outputVia IO-Link
      Update rate of the distance value20 ms
      Emitted beam
      Light sourcePinPoint LED
      Type of lightVisible red light
      Shape of light spotPoint-shaped
      Light spot size (distance)Ø 4.2 mm (130 mm)
      Maximum dispersion of the emitted beam around the standardized transmission axis (squint angle)< +/- 1.5° (at Ta = +23 °C)
      Key LED figures
      Normative referenceEN 62471:2008-09 | IEC 62471:2006, modified
      LED risk group markingFree group
      Wave length635 nm
      Average service life100,000 h at Ta = +25 °C
      Smallest detectable object (MDO) typ.
      0.2 mm (At 130 mm distance (object with 90% remission (complies with standard white according to DIN 5033)))
      Adjustment
      Teach-in buttonBluePilot: For setting the sensing range
      IO-LinkFor configuring the sensor parameters and Smart Task functions
      Indication
      LED blueBluePilot: Display of mode, display of output states QL1 (LED 1-3 permanently on) and QL2 (LED 5-7 permanently on)
      LED greenOperating indicator
      Static on: power on
      Flashing: IO-Link mode
      LED yellowStatus of received light beam
      Static on: object present
      Static off: object not present
      • 1) 6% ... 90% remission factor.
      • 2) Equivalent to 1 σ.
      • 3) See repeatability characteristic lines.
    • Safety-related parameters
      MTTFD642 years
      DCavg0 %
      TM (mission time)

      20 years (EN ISO 13849)

      Rate of use: 60 %

    • Communication interface
      IO-Link✔ , IO-Link V1.1
      Data transmission rateCOM2 (38,4 kBaud)
      Cycle time2.3 ms
      Process data length16 Bit
      Process data structureBit 0 = switching signal QL1
      Bit 1 = switching signal QL2
      Process data structure: A: Bit 2 ... 15 = Current receiver level (live). Process data structure B: Bit 2 ... 15 = Distance to object. Can be switched between A and B via IO-Link.
      VendorID26
      DeviceID HEX0x8002B4
      DeviceID DEC8389300
      Compatible master port typeA
      SIO mode supportYes
    • Electrical data
      Supply voltage UB10 V DC ... 30 V DC 1)
      Ripple≤ 5 Vpp
      Usage category

      DC-12 (According to EN 60947-5-2)

      DC-13 (According to EN 60947-5-2)

      Current consumption≤ 25 mA, without load. At UB = 24 V
      Protection classIII
      Digital output
      Number2 (individually adjustable)
      TypePush-pull: PNP/NPN
      Signal voltage PNP HIGH/LOWApprox. UB-2.5 V / 0 V
      Signal voltage NPN HIGH/LOWApprox. UB / < 2.5 V
      Output current Imax.≤ 100 mA
      Circuit protection outputsReverse polarity protected
      Overcurrent protected
      Short-circuit protected
      Response time≤ 1,000 µs 2)
      Repeatability (response time)360 µs
      Switching frequency500 Hz 3)
      Pin/Wire assignment
      Function of pin 4/black (BK)Digital output, dark switching, object present → output QL1 LOW; IO-Link communication C
      Function of pin 4/black (BK) – detailThe pin 4 function of the sensor can be configured, Additional possible settings via IO-Link
      Function of pin 2/white (WH)Digital output, dark switching, object present → output QL2 LOW
      Function of pin 2/white (WH) – detailThe pin 2 function of the sensor can be configured, Additional possible settings via IO-Link
      • 1) Limit values.
      • 2) Signal transit time with resistive load in switching mode.
      • 3) With light/dark ratio 1:1.
    • Mechanical data
      HousingRectangular
      Design detailFlat
      Dimensions (W x H x D)16 mm x 40.1 mm x 12.1 mm
      ConnectionMale connector M8, 4-pin
      Material
      HousingPlastic, VISTAL®
      Front screenPlastic, PMMA
      Male connectorPlastic, VISTAL®
      WeightApprox. 30 g
      Maximum tightening torque of the fixing screws0.4 Nm
    • Ambient data
      Enclosure rating

      IP66 (EN 60529)

      IP67 (EN 60529)

      Ambient operating temperature–40 °C ... +60 °C
      Ambient temperature, storage–40 °C ... +75 °C
      Typ. Ambient light immunity

      Artificial light: ≤ 50,000 lx

      Sunlight: ≤ 50,000 lx

      Shock resistance30 g, 11 ms (3 positive and 3 negative shocks along X, Y, Z axes, 18 total shocks (EN60068-2-27))
      Vibration resistance10 Hz ... 1,000 Hz (Amplitude 1 mm, 3 x 30 min (EN60068-2-6))
      Air humidity35 % ... 95 %, Relative humidity (no condensation)
      Electromagnetic compatibility (EMC)EN 60947-5-2
      Resistance to cleaning agentECOLAB
      UL File No.NRKH.E181493 & NRKH7.E181493
    • Smart Task
      Smart Task nameBase logics
      Logic function

      Direct

      AND

      OR

      Window

      Hysteresis

      Timer function

      Deactivated

      On delay

      Off delay

      ON and OFF delay

      Impulse (one shot)

      InverterYes
      Switching frequency

      SIO Logic: 450 Hz 1)

      IOL: 450 Hz 2)

      Response time

      SIO Logic: 1100 µs 1)

      IOL: 1100 µs 2)

      Repeatability

      SIO Logic: 400 µs 1)

      IOL: 450 µs 2)

      Switching signal
      Switching signal QL1Switching output
      Switching signal QL2Switching output
      • 1) Use of Smart Task functions without IO-Link communication (SIO mode).
      • 2) Use of Smart Task functions with IO-Link communication function.
    • Diagnosis
      Device temperature
      Measuring rangeVery cold, cold, moderate, warm, hot
      Device statusYes
      Detailed device statusYes
      Operating hour counterYes
      Operating hours counter with reset functionYes
      Quality of teachYes
    • Classifications
      eCl@ss 5.027270904
      eCl@ss 5.1.427270904
      eCl@ss 6.027270904
      eCl@ss 6.227270904
      eCl@ss 7.027270904
      eCl@ss 8.027270904
      eCl@ss 8.127270904
      eCl@ss 9.027270904
      eCl@ss 10.027270904
      eCl@ss 11.027270904
      eCl@ss 12.027270903
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      ETIM 7.0EC002719
      ETIM 8.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    WTB4FP-2216R150A00
    Connection type Male connector M8, 4-pin
    WTB4FP-2216R150A00
    Connection diagram Cd-520
    WTB4FP-2216R150A00
    Truth table Push-pull: PNP/NPN – dark switching QL2
    WTB4FP-2216R150A00
    Truth table Push-pull: PNP/NPN – dark switching QL1
    WTB4FP-2216R150A00
    Characteristic curve
    WTB4FP-2216R150A00
    Light spot size
    WTB4FP-2216R150A00
    Sensing range diagram
    WTB4FP-2216R150A00
    Repeatability
    WTB4FP-2216R150A00
    display and adjustment elements
    WTB4FP-2216R150A00
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all