Miniature photoelectric sensors
W4

WTB4FP-213111A0ZZZ
1125739
Piece
Copy shortlink
    • Features
      Functional principlePhotoelectric proximity sensor
      Functional principle detailBackground suppression, MultiPulse
      Sensing range
      Sensing range min.28 mm
      Sensing range max.165 mm
      Reference objectObject with 90% remission factor (complies with standard white according to DIN 5033)
      Minimum distance between set sensing range and background (black 6% / white 90%)23 mm, at a distance of 165 mm
      Emitted beam
      Light sourcePinPoint LED
      Type of lightVisible red light
      Shape of light spotPoint-shaped
      Light spot size (distance)Ø 4.2 mm (130 mm)
      Maximum dispersion of the emitted beam around the standardized transmission axis (squint angle)< +/- 1.5° (at Ta = +23 °C)
      Key LED figures
      Normative referenceEN 62471:2008-09 | IEC 62471:2006, modified
      LED risk group markingFree group
      Wave length635 nm
      Average service life100,000 h at Ta = +25 °C
      Smallest detectable object (MDO) typ.
      0.2 mm (At 130 mm distance (object with 90% remission (complies with standard white according to DIN 5033)))
      Adjustment
      None
      Indication
      LED greenOperating indicator
      Static on: power on
      LED yellowStatus of received light beam
      Oscillating: object present
      Static off: object not present
      Special features

      MultiPulse: sensor with self-monitoring

      Fixed sensing range 28 … 165 mm

    • Safety-related parameters
      MTTFD642 years
      DCavg0 %
      TM (mission time)

      20 years (EN ISO 13849)

      Rate of use: 60 %

    • Electrical data
      Supply voltage UB10 V DC ... 30 V DC 1)
      Ripple≤ 5 Vpp
      Usage category

      DC-12 (According to EN 60947-5-2)

      DC-13 (According to EN 60947-5-2)

      Current consumption≤ 25 mA, without load. At UB = 24 V
      Protection classIII
      Digital output
      Number1
      TypePush-pull: PNP/NPN
      Signal voltage PNP HIGH/LOWApprox. UB-2.5 V / 0 V
      Signal voltage NPN HIGH/LOWApprox. UB / < 2.5 V
      Output current Imax.≤ 100 mA
      Circuit protection outputsReverse polarity protected
      Overcurrent protected
      Short-circuit protected
      Response time≤ 0.5 s 2)
      Repeatability (response time)150 µs
      Switching frequency2 Hz 3)
      Pin/Wire assignment
      Function of pin 4/black (BK)Digital output, object present → output Q, HIGH/LOW oscillating 2 Hz
      • 1) Limit values.
      • 2) Signal transit time with resistive load in switching mode.
      • 3) With light/dark ratio 1:1.
    • Mechanical data
      HousingRectangular
      Design detailFlat
      Dimensions (W x H x D)16 mm x 40.1 mm x 12.1 mm
      ConnectionConnector M8, 3-pin
      Material
      HousingPlastic, VISTAL®
      Front screenPlastic, PMMA
      Male connectorPlastic, VISTAL®
      WeightApprox. 30 g
      Maximum tightening torque of the fixing screws0.4 Nm
    • Ambient data
      Enclosure rating

      IP66 (EN 60529)

      IP67 (EN 60529)

      Ambient operating temperature–40 °C ... +60 °C
      Ambient temperature, storage–40 °C ... +75 °C
      Typ. Ambient light immunity

      Artificial light: ≤ 50,000 lx

      Sunlight: ≤ 50,000 lx

      Shock resistance30 g, 11 ms (3 positive and 3 negative shocks along X, Y, Z axes, 18 total shocks (EN60068-2-27))
      Vibration resistance10 Hz ... 1,000 Hz (Amplitude 1 mm, 3 x 30 min (EN60068-2-6))
      Air humidity35 % ... 95 %, Relative humidity (no condensation)
      Electromagnetic compatibility (EMC)EN 60947-5-2
      Resistance to cleaning agentECOLAB
      UL File No.NRKH.E181493 & NRKH7.E181493
    • Classifications
      eCl@ss 5.027270904
      eCl@ss 5.1.427270904
      eCl@ss 6.027270904
      eCl@ss 6.227270904
      eCl@ss 7.027270904
      eCl@ss 8.027270904
      eCl@ss 8.127270904
      eCl@ss 9.027270904
      eCl@ss 10.027270904
      eCl@ss 11.027270904
      eCl@ss 12.027270903
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      ETIM 7.0EC002719
      ETIM 8.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    WTB4FP-213111A0ZZZ
    Connection type Connector M8, 3-pin
    WTB4FP-213111A0ZZZ
    Connection diagram Cd-522
    WTB4FP-213111A0ZZZ
    Light spot size
    WTB4FP-213111A0ZZZ
    Functional principle: switching status
    WTB4FP-213111A0ZZZ
    display and adjustment elements
    WTB4FP-213111A0ZZZ
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all