Small photoelectric sensors
W18-3
WL18-3N430
1025915
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Customs data
-
Features
Sensor/ detection principle | Photoelectric retro-reflective sensor, autocollimation |
Dimensions (W x H x D) | 17.6 mm x 75.5 mm x 33.5 mm |
Housing design (light emission) | Rectangular |
Sensing range max. | 0 m ... 7 m 1) |
Sensing range | 0 m ... 5 m 1) |
Type of light | Visible red light |
Light source | LED 2) |
Light spot size (distance) | Ø 40 mm (2 m) |
Angle of dispersion | 1.8° |
Wave length | 645 nm |
Adjustment | Potentiometer, 1 turn |
Mechanics/electronics
Supply voltage | 10 V DC ... 30 V DC 1) |
Ripple | < 5 Vpp 2) |
Current consumption | 40 mA 3) |
Switching output | NPN |
Output function | Complementary |
Switching mode | Light/dark switching |
Output current Imax. | 100 mA |
Response time | < 500 µs 4) |
Switching frequency | 1,000 Hz 5) |
Connection type | Male connector M12, 4-pin |
Circuit protection | A 6) C 7) D 8) |
Weight | 40 g |
Polarisation filter | ✔ |
Housing material | Plastic, ABS |
Optics material | Plastic, PMMA |
Enclosure rating | IP67 |
Ambient operating temperature | –40 °C ... +60 °C |
Ambient storage temperature | –40 °C ... +75 °C |
UL File No. | NRKH.E181493 & NRKH7.E181493 |
Classifications
ECl@ss 5.0 | 27270902 |
ECl@ss 5.1.4 | 27270902 |
ECl@ss 6.0 | 27270902 |
ECl@ss 6.2 | 27270902 |
ECl@ss 7.0 | 27270902 |
ECl@ss 8.0 | 27270902 |
ECl@ss 8.1 | 27270902 |
ECl@ss 9.0 | 27270902 |
ECl@ss 10.0 | 27270902 |
ECl@ss 11.0 | 27270902 |
ETIM 5.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 7.0 | EC002717 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Connection diagram Cd-083
Characteristic curve WL18-3, WL18-3 Ex
Sensing range diagram WL18-3, WL18-3 Ex
Adjustments Potentiometer
Dimensional drawing
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.