Small photoelectric sensors
W12G
WL12G-3O2431S51
1043879
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Service and Support
-
Customs data
-
Features
Device type | Photoelectric sensors |
Sensor/ detection principle | Photoelectric retro-reflective sensor, autocollimation |
Dimensions (W x H x D) | 15.6 mm x 48.5 mm x 42 mm |
Housing design (light emission) | Rectangular |
Sensing range max. | 0 m ... 4 m 1) |
Focus | Approx. 1.5° |
Type of light | Visible red light |
Light source | LED 2) |
Light spot size (distance) | Ø 25 mm (1.5 m) |
Angle of dispersion | Approx. 1.5° |
Wave length | 640 nm |
Adjustment | Potentiometer, 11 turns |
Special applications | Detecting transparent objects |
Mechanics/electronics
Supply voltage | 10 V DC ... 30 V DC |
Switching output | PNP |
Switching mode | Light/dark switching |
Output current Imax. | ≤ 100 mA |
Response time | ≤ 330 µs 1) |
Switching frequency | 1,500 Hz 2) |
Connection type | Male connector M12, 4-pin |
Circuit protection | A 3) C 4) D 5) |
Protection class | III |
Weight | 120 g |
Polarisation filter | ✔ |
Special device | ✔ |
Housing material | Metal, zinc diecast |
Optics material | Plastic, PMMA |
Enclosure rating | IP66 IP67 IP69K |
Special feature | Detecting transparent objects |
Ambient operating temperature | –40 °C ... +60 °C |
Ambient temperature, storage | –40 °C ... +75 °C |
UL File No. | NRKH.E181493 & NRKH7.E181493 |
Classifications
ECl@ss 5.0 | 27270902 |
ECl@ss 5.1.4 | 27270902 |
ECl@ss 6.0 | 27270902 |
ECl@ss 6.2 | 27270902 |
ECl@ss 7.0 | 27270902 |
ECl@ss 8.0 | 27270902 |
ECl@ss 8.1 | 27270902 |
ECl@ss 9.0 | 27270902 |
ECl@ss 10.0 | 27270902 |
ECl@ss 11.0 | 27270902 |
ETIM 5.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 8.0 | EC002717 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Connection type
Connection diagram Cd-101
Light spot size
Sensing range diagram WL12G-3
Adjustments Teach-in
Dimensional drawing WL12-3, WSE12-3
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.