Photoelectric sensors
G2S

No space is too small

Your Benefits

  • Reliable object detection in confined environments helps cut costs and save space
  • Sub-miniature housing enables seamless integration and creates opportunities for new machine designs
  • Tried-and-tested, rugged housing design can be easily integrated into compact machines and systems
  • Complete, ultra-small product family with operating functions for every application
  • The 45-degree tilted cable entry offers maximum installation flexibility with additional soft rubber bearings to absorb vibrations and tensile loads

Overview

No space is too small

Machines and systems are becoming more compact while the space available for sensors is shrinking. Sub-miniature sensors in the G2S product family feature a rugged, compact housing that can be integrated into various applications with limited space. These sensors feature a long sensing range with reliable object detection.

At a glance
  • Complete product family of photoelectric sensors in a tried-and-tested sensor design
  • Adjustable BGS photoelectric proximity sensor with an sensing range up to 120 mm
  • Optical performance data that exceeds market standards for sensing range and housing design
  • Reliable detection of jet-black, poorly reflective and highly reflective objects
  • PinPoint LED ensures high sensing ranges and reliable object detection

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Dimensions (W x H x D)

    7.7 mm x 21.8 mm x 13.5 mm

    7.7 mm x 27.5 mm x 13.5 mm

    Sensing range max.

    1 mm ... 18 mm 1)

    1 mm ... 19 mm 1)

    1 mm ... 36 mm 1)

    2 mm ... 120 mm 1)

    0.02 m ... 3 m 2)

    0 m ... 2 m

    0 m ... 3 m

    Light sourcePinPoint LED / LED
    Type of lightVisible red light / Infrared light
    Enclosure ratingIP67
    Housing materialPlastic ABS
    AdjustmentNone / potentiometer, 3 turns
    • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
    • 2) Reflector PL40A.
All technical data can be found accompanying the individual product

Downloads