Orientation identification of wood boards according to year ring pattern

The InspectorP621 2D vision camera estimates the orientation of wood boards according to their annual year ring pattern. This is done by inferences from a trained Deep Learning network which is deployed directly on the camera and configured by the Intelligent Inspection SensorApp. This allows the orientating of wood boards to become an automated process and ensures a further processing in the correct orientation.

  • Following product families can be used
    • Classification of objects powered by deep learning technology
    • Runs on InspectorP6xx 2D vision sensors
    • Easy-to-use user interface in web browser
    • Traditional rule-based machine vision software tools included
    • Quick customization with SICK Nova Tools
    • Interference takes place directly on programmable SICK products
    • Training of neural networks in the SICK cloud
    • Support via SICK Support Portal
    • Neural networks optimized for SICK products
    • Free trial offer on request
    • Deep Learning is part of the SICK AppSpace eco-system
  • Following products can be used
    2D machine vision
    InspectorP62x
    • SensorApp: Intelligent Inspection SensorApp included
    • Products by tasks: Classification, quality inspection, positioning, measuring, 2D, Code reading
    • Internal lighting: Red, blue
    • Lens: 9.6 mm, integrated
    • Working distance: 70 mm ... 1,500 mm
    • Sensor resolution: 1,280 px x 1,024 px (1.3 Mpixel)
    • Sensor: CMOS matrix sensor, grayscale values
    • Optical focus: Adjustable focus (electric)
    Please note: Support for this product is possibly not yet available in your market. Please contact your local SICK subsidiary for more information.
    Details
    Compare now
    Piece