Fully-digital signal transmission

The analog signal transmission of the optical sensors is exposed to many electromagnetic disturbance fields in the timber industry due to automated conveyor processes. Digital communication of the Smart Sensors, on the other hand, enables safe transmission of data without the use of shielded cables thanks to IO-Link.

  • Following product families can be used
    • Time-of-flight technology
    • Laser class 1, red and infrared light
    • Sensing range: 5 cm to 4 m
    • Very small background range: 6 mm
    • Switching frequencies of up to 1,000 Hz
    • The option of up to three adjustable digital outputs or one IO-Link analog output: for up to eight switching points, distance value and smart sensor functionality