Measuring the length of the pressed wood

At the outfeed of the finger jointing system, the DT50-2 Pro distance sensor measures the length of the wooden boards pressed together at the front and controls the cut-off saw for cutting wooden boards to the same length. Since the settings for the sensor’s speed, scanning range, and reproducibility can be adjusted to meet prevailing requirements, the sensor can be perfectly customized to suit each and every possible application.

  • Following product families can be used
    • Measuring range up to 10 m on black targets and up to 30 m on white targets, compact dimensions
    • Output rate up to 3,000/s
    • Repeatability: 0.5 mm to 5 mm
    • Reliable, patented HDDM time-of-flight technology
    • Withstands extreme temperatures from –40 °C to +65 °C thanks to rugged metal housing
    • Shape comparison integrated in sensor
    • IO-Link, analog and digital output
    • Display with intuitive operation and easy-teach option
    • Enclosure rating IP 65 and IP 67