Fast commissioning and plug and play device replacement

The heavy stress on Smart Sensors in solid wood processing due to rough ambient conditions such as vibrations, shock effects, dust and dirt necessitates quick and easy device replacement. The plug and play principle of the sensor results in low downtimes and increases machine availability.

  • Following product families can be used
    • Time-of-flight technology
    • Laser class 1, red and infrared light
    • Sensing range: 5 cm to 4 m
    • Very small background range: 6 mm
    • Switching frequencies of up to 1,000 Hz
    • The option of up to three adjustable digital outputs or one IO-Link analog output: for up to eight switching points, distance value and smart sensor functionality