- Home
- Industries
- Solar
- Wafer production
- Ingot casting, inspection, and cutting
- Monitoring and control of the saw-wire with absolute encoders
- Home
- Industries
- Solar
- Wafer production
- Ingot casting, inspection, and cutting
- Monitoring and control of the saw-wire with absolute encoders
Monitoring and control of the saw-wire with absolute encoders
Wire saws are only as accurate as their encoders. With multiturn absolute encoders, precise control of position minimizes wafer damage by supplying data at the resolution required for the process. This series can reproduce the characteristics of different encoders, simplifying maintenance and stocking requirements.
-
Following products can be usedAbsolute encodersAFS/AFM60 EtherCAT®
- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Solid shaft Servo flange 6 mm x 10 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Female connector, 2x, M12, 4-pin, axial, Male connector, 1x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Solid shaft face mount flange 10 mm x 19 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Female connector, 2x, M12, 4-pin, axial, Male connector, 1x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Solid shaft Servo flange 6 mm x 10 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Solid shaft face mount flange 10 mm x 19 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 12 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 8 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 12 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 3/8″
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 14 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Female connector, 2x, M12, 4-pin, axial, Male connector, 1x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 10 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 1/2″
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 15 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 1/4
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 3/8″
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 8 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Female connector, 2x, M12, 4-pin, axial, Male connector, 1x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 10 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 15 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 1/2″
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 14 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 5/8″
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BEEB018x12 (1059056), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BHEB018x12 (1059053), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BDEB018x12 (1059057), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 1/4
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S1EB018x12 (1059061), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S4EB018x12 (1059060), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BDEB262144 (1059068), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BEEB262144 (1059067), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BEEB018x12 (1059056), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BHEB262144 (1059064), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S1EB262144 (1059072), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BDEB018x12 (1059057), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S4EB262144 (1059071), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BHEB018x12 (1059053), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S1EB018x12 (1059061), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BDEB262144 (1059068), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S4EB018x12 (1059060), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BEEB262144 (1059067), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S4EB262144 (1059071), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S1EB262144 (1059072), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BHEB262144 (1059064), 1 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BEEB018x12 (1059056), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BDEB018x12 (1059057), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BHEB018x12 (1059053), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S1EB018x12 (1059061), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S4EB018x12 (1059060), 2 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BHEB262144 (1059064), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BEEB262144 (1059067), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BDEB262144 (1059068), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S1EB262144 (1059072), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BDEB018x12 (1059057), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S4EB262144 (1059071), 1 x STE-1204-WZ (6048262), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BEEB018x12 (1059056), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BHEB018x12 (1059053), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BDEB262144 (1059068), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S1EB018x12 (1059061), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BEEB262144 (1059067), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S1EB262144 (1059072), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S4EB018x12 (1059060), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BHEB262144 (1059064), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S4EB262144 (1059071), 2 x STL-1204-W05MZ90 (6048257), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherCAT®- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 14 mm
- Communication interface: EtherCAT®, CoE (CAN over EtherCAT®), programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over PLC-Engineering-Tool
- Specialty: Customized stator coupling
DetailsCompare now