Detection of solar modules with miniature sensor integrated in the gripper

The low-profile WT2 Flat photoelectric proximity sensor fits perfectly as gripper arms become thinner. This sensor, only 3.5 mm thick, is part of the W2 series of low-profile sensors intended to fit in small areas without comprising mechanical operations.

  • Following products can be used
    Photoelectric sensors
    W2
    • Sensing range max.: 2 mm ... 34 mm
    • Functional principle: Photoelectric proximity sensor
    • Functional principle detail: Energetic
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 2 mm ... 34 mm
    • Functional principle: Photoelectric proximity sensor
    • Functional principle detail: Energetic
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 2 mm ... 34 mm
    • Functional principle: Photoelectric proximity sensor
    • Functional principle detail: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 2 mm ... 34 mm
    • Functional principle: Photoelectric proximity sensor
    • Functional principle detail: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 2 mm ... 34 mm
    • Functional principle: Photoelectric proximity sensor
    • Functional principle detail: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 4 mm ... 115 mm
    • Functional principle: Photoelectric proximity sensor
    • Functional principle detail: Energetic
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 1 mm ... 9 mm
    • Functional principle: Photoelectric proximity sensor
    • Functional principle detail: Energetic
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 4 mm ... 115 mm
    • Functional principle: Photoelectric proximity sensor
    • Functional principle detail: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 4 mm ... 115 mm
    • Functional principle: Photoelectric proximity sensor
    • Functional principle detail: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 4 mm ... 115 mm
    • Functional principle: Photoelectric proximity sensor
    • Functional principle detail: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 1 mm ... 9 mm
    • Functional principle: Photoelectric proximity sensor
    • Functional principle detail: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 1 mm ... 9 mm
    • Functional principle: Photoelectric proximity sensor
    • Functional principle detail: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 1 mm ... 9 mm
    • Functional principle: Photoelectric proximity sensor
    • Functional principle detail: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 2 mm ... 18 mm
    • Functional principle: Photoelectric proximity sensor
    • Functional principle detail: Energetic
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 2 mm ... 18 mm
    • Functional principle: Photoelectric proximity sensor
    • Functional principle detail: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 2 mm ... 18 mm
    • Functional principle: Photoelectric proximity sensor
    • Functional principle detail: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 2 mm ... 18 mm
    • Functional principle: Photoelectric proximity sensor
    • Functional principle detail: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 0 m ... 0.5 m
    • Functional principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 0 m ... 0.5 m
    • Functional principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 0 m ... 0.5 m
    • Functional principle: Through-beam photoelectric sensor
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 0 m ... 0.5 m
    • Functional principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 0 m ... 0.5 m
    • Functional principle: Through-beam photoelectric sensor
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 0 m ... 0.5 m
    • Functional principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 0 m ... 0.5 m
    • Functional principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 0 m ... 0.5 m
    • Functional principle: Through-beam photoelectric sensor
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable with MOLEX-connector, 300 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2
    • Sensing range max.: 0 m ... 0.5 m
    • Functional principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 300 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
Robotics image
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more