Hazardous area protection at the machining table

As an alternative to the deTem4 Core safety multibeam sensor, it is also possible to use a microScan3 safety laser scanner for hazardous area protection at the machining center of a CNC plasma cutting machine. It enables the machine to be automatically restarted as soon as a person exits the hazardous area. This increases the productivity of the machine and makes it easier to load and unload.

  • Following product families can be used
    More efficiency with safety
    • Smart Sensor: diagnostic data via IO-Link or NFC and the SICK Safety Assistant app
    • Compact housing, standardized connectivity, compatible accessories
    • Integrated alignment aid with status LEDs directly on the device
    • Configuration of all functions without software
    • Variants for explosion-hazardous areas as well as enclosure rating IP69K
    The rugged safety laser scanner – extremely intelligent
    • Innovative safeHDDM® scanning technology
    • High-precision measurement data via Ethernet interface
    • Protective field range: up to 9 m, scanning angle: 275°
    • Up to 128 freely configurable fields and up to 8 simultaneous protective fields
    • Standardized communication interfaces
    • System plug with configuration memory