Detection of very small mounting parts

In the infeed and singulation of very small assembly components from a vibratory bowl feeder into a buffer section, the WT12L small photoelectric sensor ensures that the necessary parts are present and correctly positioned in the infeed at the transfer point. Thanks to its precise laser light spot with a large scanning range, the WT12L reliably detects even very small and dark objects at great distances without the need for a reflector.

  • Following products can be used
    Photoelectric sensors
    W12
    • Sensor principle: Photoelectric proximity sensor
    • Sensing range min. / max.: 80 mm / 850 mm
    • Connection type: Male connector M12, 4-pin
    • Type of light: Visible red light
    • Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
    Details
    Compare now
    Piece
    Photoelectric sensors
    W12
    • Sensor principle: Photoelectric retro-reflective sensor
    • Sensing range min. / max.: 0 m / 20 m
    • Connection type: Male connector M12, 4-pin
    • Type of light: Visible red light
    • Adjustment: Teach-in button, cable
    • Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
    Details
    Compare now
    Piece
    Photoelectric sensors
    W12
    • Sensor principle: Photoelectric retro-reflective sensor
    • Sensing range min. / max.: 0 m / 11 m
    • Connection type: Male connector M12, 4-pin
    • Type of light: Visible red light
    • Adjustment: Teach-in button, cable
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
    • Focus position: 200 mm
    Details
    Compare now
    Piece
    Photoelectric sensors
    W12
    • Sensor principle: Photoelectric retro-reflective sensor
    • Sensing range min. / max.: 0 m / 11 m
    • Connection type: Male connector M12, 4-pin
    • Type of light: Visible red light
    • Adjustment: Teach-in button, cable
    • Smart Sensor: Efficient communication, Diagnosis, Enhanced Sensing (base logics), Smart Task
    • Focus position: 150 mm
    Details
    Compare now
    Piece
    Photoelectric sensors
    W12
    • Sensor principle: Photoelectric retro-reflective sensor
    • Sensing range min. / max.: 0 m / 11 m
    • Connection type: Male connector M12, 4-pin
    • Type of light: Visible red light
    • Adjustment: Teach-in button, cable
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
    • Focus position: 250 mm
    Details
    Compare now
    Piece
    Photoelectric sensors
    W12
    • Sensor principle: Photoelectric retro-reflective sensor
    • Sensing range min. / max.: 0 m / 11 m
    • Connection type: Male connector M12, 4-pin
    • Type of light: Visible red light
    • Adjustment: Teach-in button, cable
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
    • Focus position: 300 mm
    Details
    Compare now
    Piece