Safe machine linking

Complex packaging lines need machines to be linked safely and flexibly. Cascading safety switches and sensors with OSSD outputs via Flexi Loop minimizes the amount of wiring and the number of inputs at the Flexi Soft safety controller, thus lowering costs. Flexi Link is an additional function of Flexi Soft. It provides a network solution with straightforward configuration and rapid commissioning. Both safe connections offer maximum flexibility without complex addressing procedures.

  • Following product families can be used
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    • Series connection of 32 sensors with up to 100 m per segment in compliance with performance level PL e
    • Compatible with sensors from all manufacturers
    • Detailed diagnostic information
    • Integrated standard inputs and outputs
    • Voltage supply for sensors is included
    • Unshielded standard cable featuring M12 connectivity
    • IP65 and IP67 enclosure rating
    • Intelligent accessories for field diagnostics and commissioning