Reliable door monitoring with locking device

Bagging machines use high-speed rotating tools to seal and cut sheet materials once the product has been fed into the system. Access to the hazardous point while the machine is running must be prevented accordingly, by means of a safety locking function on the service door. The TR10 Lock safety locking device provides a high locking force and a rugged design.

  • Following product families can be used
    • PL e for door and locking monitoring (EN ISO 13849)
    • 1,690 N locking force
    • RFID actuator with low or high coding level (EN ISO 14119)
    • Enclosure rating IP 67, IP 69K
    • Power to lock or power to release variants
    • Reliable series connection of safety outputs (OSSDs)
    • Four actuation directions
    • Flexi-Loop-ready