Determining the wrapping diameter

The speed of the film can be controlled using a brake or a drive, depending on the diameter of the roll. Despite the variable diameter, this means the sheet speed and tension remain constant, so as to ensure the packaging film is fed in evenly. The OD1000 distance sensor reliably records the diameter and generates accurate measured values with a high degree of linearity.

  • Following product families can be used
    • Large measuring range of up to 1 m
    • Simple setting via OLED display or SOPAS configuration software
    • Standalone device without external amplifier unit
    • Rugged metal housing
    • Adjustable analog output (mA/V) and push-pull digital output with IO-Link
    • Precise measurement regardless of color or surface
    • Versatile mounting possibilities