Automated program change at the bottle cleaning machine

The InspectorP621 2D vision camera combined with the SICK AppSpace Intelligent Inspection SensorApp makes it possible to classify the flow of bottles in the infeed zone of the cleaning machine into new or used glass. To do so, example images are first used to train neural networks in the cloud. The intelligent algorithm can then be used to evaluate images directly in the camera.

This enables the InspectorP621 to automatically switch between different programs for new and used glass and thereby optimize the water consumption of the machine. Faults in the infeed zone that require operator interventions can also be reduced. This cuts costs and increases the machine availability.

  • Following product families can be used
    • Classification of objects powered by deep learning technology
    • Runs on InspectorP6xx 2D vision sensors
    • Easy-to-use user interface in web browser
    • Traditional rule-based machine vision software tools included
    • Quick customization with SICK Nova Tools
  • Following products can be used
    2D machine vision
    InspectorP62x
    • SensorApp: Intelligent Inspection SensorApp included
    • Products by tasks: Classification, quality inspection, positioning, measuring, 2D, Code reading
    • Internal lighting: Red, blue
    • Lens: 9.6 mm, integrated
    • Working distance: 70 mm ... 1,500 mm
    • Sensor resolution: 1,280 px x 1,024 px (1.3 Mpixel)
    • Sensor: CMOS matrix sensor, grayscale values
    • Optical focus: Adjustable focus (electric)
    Please note: Support for this product is possibly not yet available in your market. Please contact your local SICK subsidiary for more information.
    Details
    Compare now
    Piece