- Home
- Industries
- Building management
- Escalators
- Activating escalators
- Home
- Industries
- Building management
- Escalators
- Activating escalators
Activating escalators
-
Following products can be usedPhotoelectric sensorsW280-2
- Sensing range max.: 10 mm ... 2,000 mm
- Sensor principle: Photoelectric proximity sensor
- Detection principle: Energetic
- Switching output: PNP
- Switching mode: Light/dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: LED
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW280-2- Sensing range max.: 10 mm ... 2,000 mm
- Sensor principle: Photoelectric proximity sensor
- Detection principle: Energetic
- Switching output: NPN
- Switching mode: Light/dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: LED
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW280-2- Sensing range max.: 10 mm ... 2,000 mm
- Sensor principle: Photoelectric proximity sensor
- Detection principle: Energetic
- Switching output: PNP
- Switching mode: Light/dark switching
- Connection type: Male connector M12, 4-pin
- Light source: LED
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW280-2- Sensing range max.: 10 mm ... 2,000 mm
- Sensor principle: Photoelectric proximity sensor
- Detection principle: Energetic
- Switching output: NPN
- Switching mode: Light/dark switching
- Connection type: Male connector M12, 4-pin
- Light source: LED
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW280-2- Sensing range max.: 10 mm ... 2,000 mm
- Sensor principle: Photoelectric proximity sensor
- Detection principle: Energetic
- Switching output: PNP
- Switching mode: Light/dark switching
- Connection type: Cable gland
- Light source: LED
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW280-2- Sensing range max.: 10 mm ... 2,000 mm
- Sensor principle: Photoelectric proximity sensor
- Detection principle: Energetic
- Switching output: Relay
- Switching mode: Light switching
- Connection type: Cable gland
- Light source: LED
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW280-2- Sensing range max.: 10 mm ... 2,000 mm
- Sensor principle: Photoelectric proximity sensor
- Detection principle: Energetic
- Switching output: Relay
- Switching mode: Light switching
- Connection type: Cable, 5-wire, 2 m
- Light source: LED
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW280-2- Sensing range max.: 10 mm ... 2,000 mm
- Sensor principle: Photoelectric proximity sensor
- Detection principle: Energetic
- Switching output: Relay
- Switching mode: Light switching
- Connection type: Cable, 5-wire, 2 m
- Light source: LED
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW280-2- Sensing range max.: 10 mm ... 2,000 mm
- Sensor principle: Photoelectric proximity sensor
- Detection principle: Energetic
- Switching output: NPN
- Switching mode: Light/dark switching
- Connection type: Cable gland
- Light source: LED
- Adjustment: Potentiometer
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Field evaluation
- Measurement principle: HDDM+
- Working range: 0.05 m ... 3 m
- Angular resolution: 1°
- Number of field sets: 1
- Enclosure rating: IP65
- Digital outputs: 2 (Push-pull)
- Connection type: 1 x 5-pin M12 male device connector (rotatable)
DetailsCompare nowPhotoelectric sensorsW280-2- Sensing range max.: 10 mm ... 2,000 mm
- Sensor principle: Photoelectric proximity sensor
- Detection principle: Energetic
- Switching output: Relay
- Switching mode: Light switching
- Connection type: Cable gland
- Light source: LED
- Adjustment: Potentiometer
DetailsCompare now2D LiDAR sensorsTiM- Integrated application: Field evaluation
- Measurement principle: HDDM+
- Working range: 0.05 m ... 10 m
- Angular resolution: 1°
- Number of field sets: 1
- Enclosure rating: IP65
- Digital outputs: 2 (Push-pull)
- Connection type: 1 x 5-pin M12 male device connector (rotatable)
DetailsCompare now