Door leaf detection on automatic sliding doors

IQB inductive proximity sensors can be integrated into the door drive due to their compact size and reliably detect the door leaf in the end positions. High switching accuracy and resistance to shock and vibrations ensure a long service life.

  • Following product families can be used
    Rugged full metal sensors for use in challenging applications
    • Types: M8 to M30
    • Large sensing ranges: 2 mm to 40 mm
    • Enclosure rating: IP68, IP69K
    • Temperature range: –25 °C to +85 °C
    • Option of rugged housing or housing suitable for the food industry made completely out of stainless steel
    • IO-Link and visual adjustment indicator
    • Resistant against oils, cooling lubricants and cleaning products
    Magnetic proximity sensors in common M8, M12, and M18 cylindrical housing
    • Types: M8 to M18
    • Sensing range: up to 120 mm
    • Electrical configuration: DC 3-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
    • Reliable detection of permanent magnets through non-ferromagnetic materials such as stainless steel, aluminum, plastic or wood
    • Solves high-temperature applications by installing the permanent magnet in the high-temperature area and the sensor behind an insulated area
    The economic standard for use in industrial environments
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
    The rugged standard for use in harsh ambient conditions
    • Types: M8 to M30
    • Extended sensing ranges: 2 mm to 20 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 68, IP 69K
    • Temperature range: –40 °C to +100 °C
    • Rugged stainless-steel housing; plastic sensing face
    • Optical adjustment indicator, IO-Link-ready
    • Resistant to oils and cooling lubricants; suitable for use outdoors
    Small rectangular housings for use in industrial environments
    • Types: 10 mm x 16 mm x 28 mm or 12 mm x 26 mm x 40 mm
    • Extended sensing ranges: 2 mm to 8 mm
    • Electrical configuration: DC 3-/4-wire
    • Enclosure rating: IP 68
    • Temperature range: –25 °C to +75 °C
    • Tough VISTAL™ housing
    • Small version with 270° output state display