Contact
Feedback

Bar code scanners
CLV65x

Always in auto focus

Your Benefits

  • Cost-effective, as auto focus means no variants or additional light barriers are required for focus adjustment
  • Intelligent auto setup and multi-function pushbuttons save time during commissioning
  • Easily execute firmware updates using the microSD memory card: no need for a PC
  • Enhanced SMART technology reads damaged and partially obscured codes, increasing read rates
  • Increased scanner intelligence enables sophisticated configuration of logical operations, reducing the control system programming effort. Data is then delivered in the desired format
  • Integrated web server provides remote diagnostics and monitoring; no additional software is required

Overview

Always in auto focus

The CLV65x high-performance scanner with auto focus system identifies bar codes with different module widths of 0.25 mm through 1.0 mm and has an extremely high depth of field. Depending on module width, reading widths of up to 1,600 mm at a depth of field of 1,425 mm can be achieved. It combines high-performance reading with the further enhanced SMART code reconstruction system, a reading algorithm that can accurately detect and decode bar codes even if they are damaged, poorly printed, or partially covered. The entire product family is designed to be so flexible that almost any reading requirement and output format can be met perfectly. Diagnosis data such as reading rate statistics, scanner monitoring data, etc. can be called up via the integrated web server without the need for additional software.

This scanner, with integrated Ethernet and auto focus system, is the most compact in its class and is ideally suited for use in storage and conveyor systems. An oscillating mirror variant is also available.

At a glance
  • Huge depth of field due to auto focus
  • Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
  • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
  • Enhanced SMART code reconstruction technology
  • Flexible sorting, filtering, and logical functions
  • Integrated web server for diagnostic data and network monitoring
  • Advanced, easy-to-use SOPAS configuration software
  • Integrated LED bar graph

 

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more

Technical overview

 
  • Technical data overview

    Technical data overview

    FocusAuto focus
    Aperture angle≤ 50°
    Scanning frequency600 Hz ... 1,000 Hz
    Code resolution0.25 mm ... 1 mm
    Reading distance125 mm ... 1,625 mm
    PROFINET✔ , optional over external fieldbus module / ✔
    EtherCAT®✔ , optional over external fieldbus module
    Serial✔ , RS-232, RS-422, RS-485
    CAN
    CANopen
    PROFIBUS DP✔ , optional over external fieldbus module
    DeviceNet™✔ , Optional, over external connection module
    Ethernet✔ , TCP/IP
    EtherNet/IP™
    Weight250 g ... 520 g
All technical data can be found accompanying the individual product

Downloads

TOP