Digital flow solutions
Flow-X

The ideal flow computer for gas metering with SICK ultrasonic gas meters

Your Benefits

  • Reduced planning and installation costs through standard configurations
  • Very accurate volume conversion with multiple calculation cycles per second
  • High reliability through independent modules with their own volume conversion and storage of measured values, counter readings and events
  • Easy extension of installations with modules featuring equal in/outputs and 100% software configuration
  • Very simple operation through intuitive user interface featuring identical menus and displays on the device and in the control room
  • Reduced service and maintenance costs with tamper-proof remote maintenance
  • Cost-efficient and flexible system integration of multiple streams

The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.
In accordance with Article 2 (4), this product does not fall within the scope of RoHS directive 2011/65/EU and is also not designed for use in products which fall within the scope of this directive. You can find additional information in the product information.

Overview

The ideal flow computer for gas metering with SICK ultrasonic gas meters

The Flow-X flow computer provides gas volume conversion, event logging, parameter logging, and reports using state-of-the-art technology. Identical modules are combined in different housings, offering a multi-stream version Flow-X/P for 1 - 4 measuring distances with a local touch screen, or the version Flow-X/S for smaller installations with one measuring distance. Each module combines high-precision measurement technology, fast digital signal processing, abundant processing power, versatile data communication, and high storage capacity in a fully equipped flow computer. The Flow-X flow computer meets the requirements of even the most demanding applications and is the ideal partner for custody transfer gas metering solutions in installations with FLOWSIC600 ultrasonic gas flow meters.

At a glance
  • MID approved configuration for gas metering streams with FLOWSIC600
  • Powerful modules for demanding applications
  • Each module features CPU, memory and equal in/outputs
  • Compelling 7" graphic display with touch operation
  • Intuitive user interface for graphics display and web browser
  • True remote access via Ethernet
  • Station computer for multiple streams

 

LinkedIn Logo

Follow expert discussion in our LinkedIn Forum

SICK expert group: gas flow measurement and fiscal metering

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Conformities

    MID

    API 21.1

    EN 12405

    Ethernet
    Type of fieldbus integration2x
    Modbus✔ , ✔
    Type of fieldbus integrationASCII RS-485 (2x)
    RTU RS-485 (2x)
    HART
    RemarkInput
    Type of fieldbus integration6x
All technical data can be found accompanying the individual product

Downloads