Fiber-optic sensors

When installation space is extremely limited or the objects to be detected are tiny, fiber-optic sensors are the ideal solution. If it is necessary for even higher requirements to be fulfilled, such as sensing range, temperature resistance, material durability or a flexible mounting process, the intelligent combination of sensors and fibers can provide the perfect solution. A wide range of fibers with application-specific optical heads ensure that every need is met.
3 results:
- Selectable response time up to 16 µs
- Sensing range up to 20 m (through-beam system); up to 1,400 mm (proximity system)
- Bus-compatible with anti-interference
- 2 x 4-digit digital display
- Adjustable hysteresis
- Rotatable display screen
- High-resolution signal processing
- Programmable time delays
- Intuitive operating concept
- Rapid response time of 50 μs
- Switching threshold adjustment via potentiometer, or teach-in via pushbutton or cable
- IP 66 enclosure rating for high degree of ruggedness
- PNP/NPN switchover (teach-in variant)
- 4-digit digital display (teach-in variant)
- Variable fixing concept
- Various connection types available