Accessories
Modules and gateways
Connection box
2082916
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory family | Connection modules |
Description | Relay connection box for wiring voltage supply and I/Os as well as four volt-free outputs; with cover contact. |
Classifications
ECl@ss 5.0 | 27242602 |
ECl@ss 5.1.4 | 27242602 |
ECl@ss 6.0 | 27242602 |
ECl@ss 6.2 | 27242602 |
ECl@ss 7.0 | 27242602 |
ECl@ss 8.0 | 27242602 |
ECl@ss 8.1 | 27242602 |
ECl@ss 9.0 | 27242602 |
ECl@ss 10.0 | 27242602 |
ECl@ss 11.0 | 27242602 |
ECl@ss 12.0 | 27242602 |
ETIM 5.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 8.0 | EC001597 |
UNSPSC 16.0901 | 32151705 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.