Product portfolio

Show all Hide all

Accessories

From electrical connectors through reflectors, and mechanical mounting systems, SICK offers a comprehensive range of accessories to safeguard the availability of application solutions. Perfectly matched to the corresponding sensors, these accessories provide the basis for cost-effective integration into systems and are available with short lead times. SICK is even able to deliver customer-specific developments and modifications quickly.

Show all Hide all

Analyzer solutions

SICK’s analyzer solutions provide forward-thinking concepts for measuring tasks in the fields of emission and process measurement technology. Typical fields of application include emission and process measurements in power plants, waste incineration plants, cement plants, and the chemical industry.

Show all Hide all

Array sensors

Array sensors operate on the proximity scanning principle. They detect even the smallest edges based on differences in grayscale values within the field-of-view. Positioning of, for example, a paper web based on the web edge or a contrast line is only one of many possible applications. Widths, diameters, and gaps can also be detected. In reflector mode, the array sensors can even detect transparent materials.

Automation light grids

Two-dimensional inspection or counting tasks are important in automation. SICK’s automation light grids can be used in a number of these solutions, such as detecting and counting irregularly shaped objects, people and vehicles, and checking for presence and pallet overhang detection. The tasks are so versatile that one light grid cannot fulfill the requirements of every application. Light grids from SICK offer multiple ranges, heights, sizes, orientations, and resolutions which simplify integration through high flexibility and performance.

Show all Hide all

Capacitive and magnetic proximity sensors

Proximity sensors provide non-contact detection of a wide variety of objects and media. SICK’s sensors are perfectly suited to industrial applications and requirements. SICK’s capacitive and magnetic proximity sensors offer a long service life, extreme ruggedness and the utmost precision. SICK intelligently and reliably solves industry-specific and individual automation tasks.

Show all Hide all

Color sensors

Color sensors detect the color of a surface. The sensors cast light (red, green, and blue LEDs) on the objects to be tested, calculate the chromaticity coordinates from the reflected radiation and compare them with previously stored reference colors. If the color values are within the set tolerance range, a switching output is activated.

Contrast sensors

Contrast sensors are primarily used in packaging/printing machines for the detection of printed or control marks. SICK's line of KT contrast sensors detects even the smallest contrasts at the highest speeds, such as print marks on foils or packaging. They detect minute grayscale variations between the mark and the background on matte, shiny or transparent surfaces. A variety of device types with different contrast resolution methods and teach-in versions are available to meet wide-ranging requirements.

Show all Hide all

Detection and ranging solutions

The LiDAR (Light Detection and Ranging) laser measurement technology offers solutions for a wide range of applications. The two- or more-dimension contour data recorded can be processed both internally and externally. The technology is ideal for indoor and outdoor applications, for example anti-collision in ports, classification in traffic, detection in building automation, or position evaluation in navigation, for example.

Distance sensors

SICK has a wide range of optic and ultrasonic solutions that measure from sub-microns to kilometers. They solve measuring, detecting and positioning applications using triangulation and time-of-flight modes. Sensors using triangulation are ideal for short-range, highly precise measurement. They can inspect miniature parts, thickness and shape, etc. Time-of-flight sensors work at longer distances, are not influenced by reflectivity or ambient light − perfect for positioning AS/RS, rail cars and gantry cranes.

Dust Measuring Devices

SICK is setting new standards in dust measurement with its rugged and low-maintenance measuring devices for detecting and monitoring dust concentrations. All dust measuring devices are easy to integrate into existing applications – and offer straightforward installation and commissioning along with user-friendly operation.

Show all Hide all

Encoders

Paths, position, angle – an encoder is the ideal solution when it comes to precise position detection in industrial automation. The same applies to measuring revolutions and rpm as well as speed and acceleration. High-resolution optical encoders and extremely rugged magnetic encoders complement one another perfectly and permit exact measurements in all kinds of applications. Rotary encoders are available as incremental and absolute encoders. Wire draw encoders and linear encoders with a measuring element are available in linear measuring technology.

Fiber-optic sensors and fibers

When installation space is extremely limited or the objects to be detected are tiny, fiber-optic sensors are the ideal solution. If it is necessary for even higher requirements to be fulfilled, such as sensing range, temperature resistance, material durability or a flexible mounting process, the intelligent combination of sensors and fiber-optic cables can provide the perfect solution. A wide range of fiber-optic cables with application-specific optical heads ensure that every need is met.

Show all Hide all

Flow measurement technology

Flow measurement technology is used in nearly all industries. SICK has the tools to meet this many-faceted challenge and offers a comprehensive product portfolio of innovative sensor technology. Whether as custody transfer meters or measuring devices for monitoring and control: Flow measurement technology from SICK always works safely and reliably on the basis of the most up-to-date technology - even under difficult process and ambient conditions.

Fork sensors

SICK fork sensors combine senders and receivers in a single housing, meaning that they can be adjusted quickly. Thanks to the precise, focused light beam and the high detection accuracy, the sensors also detect very minor light attentuation differences. Many different fork sizes, straightforward mounting, and exceptionally high ambient light immunity are just some of the advantages of these fork sensors.

Show all Hide all

Glare sensors

The Glare sensor detects and distinguishes glare on even surfaces. It also provides maximum reliability and saves costs. Previously, gloss on object surfaces was a disruptive factor that regularly had engineers breaking into a sweat.

Now, gloss properties are a distinguishing criterion for process control – regardless of color, transparency or pattern. And it will be engineers’ eyes that shine, not their brows. Equipped with intelligent Delta-S-Technology, Glare is a further milestone in customer-oriented sensor development. Once again, SICK is confirming its leading position in opto-electronic sensors for the detection of a range of objects.

Identification solutions

Product traceability and anti-counterfeiting solutions require reliable automatic identification products. SICK offers the three most common industrial identification technologies: laser-based scanners for 1D codes, image-based 1D and 2D code readers, and RFID readers. Integrated interfaces enable the readers to communicate inside industrial networks and innovative functionality makes commissioning and operation easy.

Inductive proximity sensors

Millions of inductive proximity sensors are currently in use in virtually all industries. They detect metal objects without contact, and are characterized by a long service life and extreme ruggedness. With the latest ASIC technology, SICK's sensors offer the ultimate in precision and reliability. SICK can provide the right solution to meet your requirements every time – from cylindrical or rectangular standard sensors with single, double or triple operating distance, to special sensors for explosive zones and harsh environments. Our sensors are the intelligent, reliable route to implementing industry-specific and customized solutions to any task involving automation.

Inertial sensors

Position data of objects is indispensable for the automation of processes, especially in demanding and mobile applications. SICK offers a wide range of inertial sensors for this purpose, for both simple static and highly dynamic applications.

Show all Hide all

Integration products

Integration products from SICK enable easy connection and networking (optical or wired) of a wide variety of sensors at the field level as well as transmission of sensor data into the cloud. In keeping with Industry 4.0, the data is provided directly or in preprocessed form in order to operate higher-level processes such as predictive maintenance, track and trace and quality control.

Show all Hide all

Luminescence sensors

Luminescence sensors detect visible and non-visible marks that illuminate when using ultraviolet (UV) light. Fluorescent material and marks are reliably detected independently of their pattern, colors or surface conditions on any material. Luminescence sensors emit UV light with a wave length of approximately 375 nm. Fluorescent substances convert the UV light into long-wave visible light, which is then received and evaluated by the luminescence sensor.

Machine vision

Vision solutions are ideal for automated inspection and measurement tasks. SICK’s 2D and 3D vision cameras can be used to solve a wide range of applications where there is a need to measure, locate, inspect and identify. Our vision products are built for industrial environments, carefully designed to leverage SICK's 60-plus years of experience with industrial sensors.

Magnetic cylinder sensors

Innovative cylinder sensors from SICK. Features like ease of handling, the option of an analog output, optimum switching characteristics, suitability for use in the food and beverage industry, support for the latest IO-Link technology, and universal mounting options with our comprehensive range of adapters, magnetic cylinder sensors from SICK are equipped for all installation locations and conditions.

Motor feedback systems

Commutation, position and speed measurement with the corresponding number of interfaces used to require three sensors. Today, SICK motor feedback systems offer these functions in a single device. A consistent mechanical interface allows for a high level of flexibility. SICK motor feedback systems are also setting standards for electrical interfaces such as HIPERFACE® and HIPERFACE DSL®. They meet important requirements including temperature resistance, high resolution, and multiturn design. Certification to SIL2 permits implementation of the Machinery Directive as per EN ISO 13849.

Show all Hide all

Non-contact motion sensors

Non-contact motion sensors directly detect the movements of object surfaces. This detection requires no scale or measuring elements. The surfaces therefore remain clean and undamaged, and objects remain free of wear and tear.

The motion can be in any arbitrary direction, and linear or rotary. The detection is also independent of whether the object or sensor is moving.

Show all Hide all

Opto-electronic protective devices

Opto-electronic protective devices are the first choice in order to implement maximum productivity for machines and plants. Unlike fences and doors, they do not limit during handling or material transport and provide a better view in the machine room. The broad portfolio comprehensively meets the requirements of hazardous point protection, access protection, and hazardous area protection. Coordinated complete systems can be built using a SICK-specific interface.

Show all Hide all

Pattern sensors

The pattern sensor is a proximity-scanning opto-electronic sensor. Distinctive patterns in an image are used as a reference for the subsequent, accurate detection and positioning of objects. A stable switching signal is generated at high speeds with an intelligent algorithm for signal processing regardless of reference marks. It is typically used in the packaging industry.

Photoelectric sensors

SICK's vast range of photoelectric sensors offer precise optics and advanced technology, creating market-leading solutions with sensor intelligence. By using the latest SIRIC® and LED technologies, these sensors offer the highest level of operational reliability regardless of any interference factors. Additional sensor information can be used to simplify modern production processes.

This extensive range of photoelectric sensors is used in many automation applications around the world.

Safety switches

Safety switches are indispensable in any application where safety is required for people and machinery. They are used for protecting movable physical guards, determining the position of dangerous movements, and the safe stop function. The portfolio is divided into electro-mechanical and non-contact safety switches, safety locking devices, and safety command devices.

In conjunction with safe control solutions, SICK offers ideal complete solutions from a single source.

Show all Hide all

sens:Control - safe control solutions

As well as focusing on increasing productivity, intelligent machine design also delivers optimum quality and safety. sens:Control – safe control solutions by SICK meet these requirements. The product portfolio includes safe series connection, safety controllers and safety relays. The products impress with easy commissioning, modularity, and optimum integration into automation processes – for optimum interaction between human and machine.

SICK AppSpace

The SICK AppSpace eco-system offers the freedom and flexibility to implement customized requirements with tailor-made sensor apps. This enables completely new and adaptive solutions in industrial automation. Programmable devices constitute the hardware. The SICK AppStudio and SICK AppManager software tools are used to develop and manage the sensor apps. The SICK AppSpace Developers Club offers support and promotes developer networking.

SICK IntegrationSpace

SICK IntegrationSpace® is the brand for digital solutions from SICK and makes both digital services (SaaS) and software available worldwide. With your business expertise and our industrial and digital knowledge. We can increase your efficiency together.

Combine the modular products to tailor the complete solution (digital solution) exactly to your needs.

Show all Hide all

System solutions

We use cutting-edge technology in our components when implementing our system solutions for factory, logistics, and process automation. Our range of services covers everything from ideas and consulting to implementation and after-sales service on site.

The high quality of our components and the dedication and expertise of our employees validate the core concept behind SICK: outstanding solutions for demanding tasks.

Traffic sensors

Added safety – fewer backups: These are the key requirements of traffic service providers. Intelligent traffic sensors are absolutely fundamental to ensuring state-of-the-art traffic guidance technology. With its sophisticated equipment for measuring visual range, visibility, and wind speed, as well as detecting overheight, SICK is helping to find solutions to these tasks.