Accessories
Reflectors and optics / Masks
BL-260-SK
5308773
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Masks |
Description | Single slotted mask, vertical/horizontal, slot width: 0.5 mm/ 2.0 mm/5.0 mm |
Classifications
eCl@ss 5.0 | 27279204 |
eCl@ss 5.1.4 | 27279204 |
eCl@ss 6.0 | 27279204 |
eCl@ss 6.2 | 27279204 |
eCl@ss 7.0 | 27279204 |
eCl@ss 8.0 | 27279204 |
eCl@ss 8.1 | 27279204 |
eCl@ss 9.0 | 27273602 |
eCl@ss 10.0 | 27273602 |
eCl@ss 11.0 | 27273602 |
eCl@ss 12.0 | 27273602 |
ETIM 5.0 | EC001580 |
ETIM 6.0 | EC001580 |
ETIM 7.0 | EC001580 |
ETIM 8.0 | EC001580 |
UNSPSC 16.0901 | 45121613 |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.