Measuring automation light grids
MLG-2

MLG05N-0595P10501
1116431
Copy shortlink
    • Features
      Device versionProNet - Advanced functionality incl. feldbus
      Sensor principleSender/receiver
      Minimum detectable object (MDO)5 mm, 9 mm 1) 2) 3)
      Beam separation5 mm
      Number of beams120
      Detection height595 mm
      Software features (default)
      Q1Presence detection
      Address126 (SSA)
      PROFIBUS DPDPV1
      Operating mode
      Standard
      Transparent
      Dust- and sunlight-resistant
      Function
      Cross beam
      Beam blanking
      High-speed scan
      High measurement accuracy
      Applications
      Switching outputObject recognition/object width
      Object recognition
      Height classification
      Hole detection/hole size
      Outside dimension/inside dimension
      Object position
      Hole position
      Zone definition
      Data interfaceObject detection
      Hole detection
      Object height measurement
      Measurement of external dimension
      Measurement of inside dimension
      Measurement of object position
      Measurement of hole position
      Included with delivery

      1 × sender

      1 × receiver

      1 x Fieldbus module

      4/6 x QuickFix brackets (6 x QuickFix brackets for monitoring heights above 2 m)

      1 × Quick Start Guide

      • 1) MDO min. detectable object at high measurement accuracy.
      • 2) MDO min. detectable object for standard measurement accuracy.
      • 3) Depending on beam separation without cross beam setting.
    • Mechanics/electronics
      Light sourceLED, Infrared light
      Wave length850 nm
      Supply voltage VsDC 19.2 V ... 28.8 V 1)
      Power consumption sender61 mA 2)
      Power consumption receiver144 mA 2)
      Fieldbus module current consumption115 mA
      Ripple< 5 Vpp
      Output current Imax.100 mA
      Output load, capacitive100 nF
      Output load, Inductive1 H
      Initialization time< 1 s
      Switching outputPush-pull: PNP/NPN
      Connection type

      Male connector M12, 5-pin, 0.22 m

      Connector M12, 12-pin, 0.21 m

      Housing materialAluminum
      IndicationLED
      Enclosure ratingIP65, IP67
      3)
      Circuit protection

      UV connections, reverse polarity protected

      Output Q short-circuit protected

      Interference pulse suppression

      Protection classIII
      Weight1.449 kg
      Front screenPMMA
      OptionNone
      UL File No.NRKH.E181493
      • 1) Without load.
      • 2) , Without load with 24 V.
      • 3) Operating in outdoor condition only with a external protection housing.
    • Performance
      Maximum range7 m 1)
      Minimum range≥ 0 m
      Operating range5 m
      Response time10.6 ms 2)
      • 1) No reserve for environmental issue and deterioration of the diode.
      • 2) Without high speed.
    • Communication interface
      PROFIBUS DP✔ , DPV1
      Data transmission rateAutobaud, 9,600 kbit/s ...12 Mbit/s
      Digital outputQ1
      Number1
    • Ambient data
      Shock resistance

      Continuous shocks 10 g, 16 ms, 1000 shocks

      Single shocks 15 g, 11 ms 3 per axle

      Vibration resistanceSinusoidal oscillation 10-150 Hz 5 g
      EMCEN 60947-5-2
      Ambient light immunity

      Direct: 150,000 lx 1)

      Indirect: 200,000 lx 2)

      Ambient operating temperature–30 °C ... +55 °C
      Ambient temperature, storage–40 °C ... +70 °C
      • 1) Outdoor mode.
      • 2) Light resistance indirect.
    • Classifications
      ECl@ss 5.027270910
      ECl@ss 5.1.427270910
      ECl@ss 6.027270910
      ECl@ss 6.227270910
      ECl@ss 7.027270910
      ECl@ss 8.027270910
      ECl@ss 8.127270910
      ECl@ss 9.027270910
      ECl@ss 10.027270910
      ECl@ss 11.027270910
      ETIM 5.0EC002549
      ETIM 6.0EC002549
      ETIM 7.0EC002549
      ETIM 8.0EC002549
      UNSPSC 16.090139121528

    Technical drawings

    MLG05N-0595P10501
    Dimensional drawing
    MLG05N-0595P10501
    Adjustments
    MLG05N-0595P10501
    Connection type and diagram PROFIBUS
    MLG05N-0595P10501
    Connection type Ethernet
    MLG05N-0595P10501
    Connection diagram T-piece
  • View: View Gallery View List Show all
    Hide all