Accessories
Plug connectors and cables
Y8B4AA2-LXXXUGA025
2120661
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Customs data
-
Technical specifications
Accessory family | Junction boxes |
Switching output | NPN |
Shielding | Unshielded |
Number of slots | 10 |
Housing material | TPU |
Housing color | Black |
Slot connection type | M8, 4-pin, A-coded, female connector |
Root port connection type | Flying leads |
Connecting cable | 2.5 m, 22-wire, PUR, halogen-free |
Cable diameter | 11.3 mm |
Cable color | Gray |
Traversing speed | 2 m/s |
Travelling distance | 5 m |
Acceleration | ≤ 5 m/s² |
Bending radius | | Flexible use | > 10 x cable diameter | Stationary position | > 10 x cable diameter | Drag chain operation | > 10 x cable diameter |
|
Bending cycles | ≤ 5,000,000 |
|
Tightening torque | | Slots | 0.4 Nm |
|
Display LED | | Slots | 2 x per socket | Root port | 1x per distributor |
|
Reference voltage | ≤ 24 V DC |
Operating voltage | 18 V DC ... 30 V DC |
Current loading | 10 A, total at 30 °C (refer to correction factors EN 60204-1) |
Overvoltage category | III |
Ambient operating temperature | | Flexible use | –5 °C ... +80 °C | Stationary position | –40 °C ... +80 °C | Drag chain operation | –5 °C ... +60 °C | Distributor box | –20 °C ... +72 °C |
|
Enclosure rating | IP65/ IP67 |
UL File No. | E238799 |
Authorizations | UL CE |
Application | Drag chain operation |
Items supplied | 10 x labeling plates |
Technical drawings
Dimensional drawing
Anschlussschema
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.