Dimensional drawing

Dimensions in mm (inch)

2 x straight plates with M3 x 4 mm screw (included in delivery)

M3 threaded mounting hole, 2.8 mm deep (blind hole thread), max. tightening torque 0.8 Nm

Optical hood

Receiving range (light inlet)

Transmission range (light emission)

Red and green LED (status displays)

swivel connector unit

Micro USB port, behind the black rubber plate (“Aux interface” connection for configuration with PC)

“Power/inputs and outputs” connection, 12-pin M12 male connector

Marking for the position of the light emission level

4-pin M12 female connector: not assigned

area in which no reflective surfaces are allowed for mounted devices

Bearing marking to support alignment (90° axis)

Aperture angle 270° (scanning angle)

Internal reference target

Measurement origin