Dimensional drawing WT24-2 EX

Dimensions in mm (inch)

Alignment sight

LED signal strength indicator

Standard direction of the material being detected

Center of optical axis, sender

Center of optical axis, receiver (close range)

Center of optical axis, receiver (far range)

M5 threaded mounting hole, 6 mm deep

M5 threaded mounting hole, through-hole

M16 screw fixing and plug rotatable by 90°