Contact
Feedback

Track and trace systems
VMS420/520

This product family will be phased out soon
The dual-head, high-speed volume measurement system for nearly any shape

Your Benefits

  • Simple mounting saves time on installation, commissioning, and provides flexibility for different application environments
  • Compact design ensures easy integration into new and existing systems
  • Low-maintenance system (short MTTR through plug & play unit exchange)
  • Tested and certified to OIML, MID and further standards

Overview

The dual-head, high-speed volume measurement system for nearly any shape

The VMS420/520 are ideal when speed and precision are important. They can accurately measure almost all object shapes at up to 3 m/s on flat conveyor belts. The robust two-head volume measurement system is also available in a certified version – the VMS520 conforms with the MID European Measurement Directive, OIML R 129 and additional standards.

At a glance
  • Measurement of length, width and height of any shaped object
  • Calculation of the smallest enclosing cube (box volume)
  • Calculation of real volume
  • Optimized application software
  • All measuring functions are built in the measuring head, no additional evaluation unit is required

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationsGoods receipt, outgoing area, LFT object dimensioning on tray sorter systems
    Transport speed3 m/s
    Accuracy of object coverage

    ± 5 mm x ± 5 mm x ± 5 mm (v <= 3 m/s)

    + 10 mm x + 10 mm x + 5 mm (v <= 3,6 m/s)

    + 10 mm x + 10 mm x + 5 mm (v <= 3 m/s)

    + 10 mm x + 10 mm x + 10 mm (v <= 3 m/s)

    Minimum object distance≥ 25 mm
    Minimum object size

    50 mm x 50 mm x 50 mm (v <= 3 m/s)

    100 mm x 100 mm x 50 mm (v <= 3 m/s)

    50 mm x 50 mm x 50 mm (v <= 3 m/s and only with cubical objects, otherwise 100 mm x 100 mm x 100 mm)

    Maximum object size

    2,600 mm x 1,000 mm x 1,600 mm

    2,000 mm x 1,400 mm x 1,000 mm

    1,600 mm x 1,000 mm x 1,000 mm

    Output dataMaximum dimensions (length, width, height)
    Scanner design2-scanner solution
All technical data can be found accompanying the individual product

Downloads

TOP