Contact
Feedback

Profiling systems
TIC502

The benchmark in non-contact vehicle classification

Your Benefits

  • Output of up to 30 vehicle classes according to TLS 8+1, TLS 5+1, TLS 2+1 or Swiss 10
  • No additional software necessary for visualizing vehicle data
  • Fast and easy commissioning with the configuration wizard
  • Reliable function even at night and in bad weather conditions
  • Data storage directly in the customer system via FTP or UNC transmission

Overview

The benchmark in non-contact vehicle classification

The TIC502 (Traffic Information Controller) profiling system classifies vehicles in free-flowing traffic with high precision. The vehicles are scanned up to 100 times a second using eye-safe laser beams. The measurement data recorded is used to generate a 3D model of each vehicle. The TIC502 uses this database to assign up to 30 vehicle classes. The system can be expanded to include the axle counting function using an additional 2D LiDAR sensor. Thanks to the modular software and the web-based configuration and user interface, the TIC502 is easy to set up and operate.

At a glance
  • Highly precise classification in up to 30 different vehicle classes
  • Reliable in free-flowing and stop-and-go traffic
  • Web-based user interface
  • Works in all climate zones (–40 °C ... +60 °C) thanks to expanded temperature range
  • Data history of the last 50 vehicles detected
  • Can be extended to include the axle counting function

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationTraffic management, Toll collection
    Integrated applicationVehicle classification, vehicle counting, Speed monitoring, Axle counting
    Ambient operating temperature–40 °C ... +60 °C
    Weight12.8 kg / 12 kg
All technical data can be found accompanying the individual product

Downloads

TOP