Contact
Feedback

Gateway systems
TDC

Think about your data – analyze and act

Your Benefits

  • Simple, rapid, cost-effective, profit-producing data use
  • Flexibility brought by a wide range of connection and communication options
  • Future-proofed thanks to the use of open standards
  • Maximum availability of sensors and machines through real-time monitoring with user-defined alarms
  • Possibility of increasing productivity and efficiency through transparent sensor and process data

Overview

Think about your data – analyze and act

The TDC (Telematic Data Collector) gateway system is an open IIoT platform that links sensors and machines together for reliable network communication. As well as transmitting data to the target platform via a wired, mobile or wireless connection, the TDC also has data processing capability. Data can therefore be analyzed and evaluated locally (edge computing). With digital inputs and outputs, user-defined real-time alarms (SMS notifications) can be set based on relevant data. Process, status and diagnostic information is made more transparent, increasing the productivity and efficiency of industrial processes. SICK offers customer-specific cloud solutions (SaaS) for this purpose.

At a glance
  • Open end-to-end IIoT architecture with support for Yocto Linux
  • Support for standardized interfaces and protocols for data communication
  • Configuration via browser-based user interface
  • User-defined real-time alarms
  • Indoor and outdoor localization

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    TasksCondition monitoring / stock monitoring / outdoor location finding / user-defined real-time alarms / condition monitoring / stock monitoring / user-defined real-time alarms
    Sensors

    Acceleration sensor

    Magnetometer

    Thermometers

    GPS
    Modem
    Serial
    CAN bus✔ / ✔ (2)
    UART
    Ethernet✔ (2)
    WLAN
    WPAN
    USB
    Internal computer180 MHz ARM Cortex-M4 / 1GB, DD3, dual-core Cortex-A7 with Cortex-M4 co-processor
    Internal memory32 MB, 256 kB SRAM / 16 GB
    Operating systemFreeRTOS / Linux
    ConnectivityMobile communication (2G) / Mobile communication (3G) / WLAN / WPAN / LAN
    Alarm outputPush message / push notification or user-defined action
    FixingIn vehicle or control cabinet / In vehicle or control cabinet (DIN rail 35 mm x 7.5 mm according to EN 60715)
    Weight

    185 g

    180 g

    230 g

    Ambient temperature operation–20 °C ... +70 °C
    Ambient storage temperature–40 °C ... +85 °C
All technical data can be found accompanying the individual product

Downloads

TOP