Contact
Feedback

Driver assistance systems
MINESIC100 TPS

Collision awareness and driver assistance for haul trucks

Your Benefits

  • Prevention of collisions resulting in reduced repair costs and downtime
  • High machine availability for trouble-free operation
  • Active situation-dependent warning with low false alarm rates
  • Detection and tracking of moving and stationary obstacles without the need for RFID tags
  • Integrated black spot warning (geo-fencing) for hazardous areas
  • Integrated installation wizard simplifies installation and operation
  • Self-diagnostics makes system maintenance easy

Overview

Collision awareness and driver assistance for haul trucks

The MINESIC100 TPS (Truck Protection System) driver assistance system is a high-performance solution for collision and lane departure warning.

The system provides reliable warnings against collision with other vehicles and mining infrastructure. It also provides the operator with assistance in the face of critical scenarios on mine sites. The display shows only relevant information and outputs audible alarms in advance to prevent collisions, reversing incidents, as well as unintended road departure. The system automatically adapts warning field dimensions to the vehicle speed. This provides the operator with support to avoid collisions and ensure safe maneuvering of the vehicle while also recognizing individual driver behavior.

At a glance
  • Frontal collision and lane departure warning as well as reverse assistance
  • Visual and audible feedback
  • Configurable safety distances and warning fields
  • Event logging and monitoring of system status
  • Self-diagnostics function for straightforward troubleshooting and maintenance

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    VehicleHaul trucks
    Display4.3″ touch display
    FunctionsAudible and visual collision warning, front-end collision warning, reverse assist, road departure warning, black spot warning (geo-fencing) for hazardous areas, event logging
    Number of laserscanners3
    Monitored areaVehicle front end, vehicle rear end, road profile
    Warning zones

    3

    2 (RDW)

    Mining
    Ambient temperature operation–20 °C ... +50 °C
    Integrated applicationDriver assistance system for large mining haul trucks to avoid collisions with other vehicles and mining infrastructure
All technical data can be found accompanying the individual product

Downloads

TOP