Contact
Feedback

Customized analyzer systems
TRANSIC Extractive

Oxygen measurement for every application

Your Benefits

  • Reliable measurement in difficult measuring conditions and in contaminated gases
  • Slim sample conditioning system results in minimal maintenance work
  • Can be used in hazardous areas
  • Easy to use and install
  • Low operating costs

The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

Overview

Oxygen measurement for every application

The TRANSIC Extractive modular analyzer system combines the benefits of the TRANSIC transmitter design with the flexibility of an extractive analyzer system. TRANSIC Extractive is the ideal solution for monitoring the O2 concentration in plants and processes across all industries. The system uses state-of-the-art laser spectroscopy to perform reliable measurements even in difficult conditions. As a modular system, it can be adapted to different industry standards and virtually every application, and can even be used in hazardous areas or hygienic areas without any problems.

At a glance
  • Oxygen transmitter based on modern laser spectroscopy (TDLS)
  • Compact design adapted to specific application conditions
  • Very easy to operate and install
  • Can be combined with sample point switching
  • Flexible for virtually every application
  • Modular extension possible

Applications

Technical overview

 
  • Technical data overview
    Measured valuesO2
    Measurement principlesDiode laser spectroscopy (TDLS)
    Process temperature–20 °C ... +200 °C
    Other temperatures on request
    Process pressure800 hPa ... 15,000 hPa
    Higher pressures on request
    Enclosure ratingIP66
    Interfaces

    RS-485 (not for the ATEX/IECEx version)

    RS-232c (Service interface, not in ATEX/IECEx design)

    USB (not approved for Ex-applications)

    Corrective functionsAdjustment with ambient air or test gases
    Test functionsContamination check
All technical data can be found accompanying the individual product

Downloads

TOP