Contact
Feedback

Customized analyzer systems
PowerCEMS100

Efficient system for continuous emission monitoring in power plants

Your Benefits

  • Your investment is secure, as the system can be adapted easily to meet future needs
  • Easy commissioning and trouble-free on-site approval of the measuring system by the relevant authorities
  • Easy service due to clear separation of the electrical system and the analyzer component
  • Easy and quick replacement of modules with CAN bus technology for high availability

The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

Overview

Efficient system for continuous emission monitoring in power plants

The PowerCEMS100 modular analyzer system is an economic and technically perfect solution for extractive measuring tasks. The fully configurable design of the complete system with high-quality standard sub-assemblies and components allows the equipment to be customized to provide the ideal solution for prevailing requirements. Retrofitting with analyzer modules or gas conditioners is easy and inexpensive. The innovative PowerCEMS100 system is certified according to European standards EN 15267-1/-3 and EN 14181. It provides solutions for emission measurement and process applications that are fit for the future.

At a glance
  • Cold-extractive analyzer system certified according to EN 15267 and EN 14181
  • Plug-and-play analyzer module with 24 V power supply
  • Control unit for displaying all measured values and status information on a monitor
  • External sensors can be connected via interfaces

Applications

Technical overview

 
  • Technical data overview
    Measured valuesCH4, CO, CO2, NO, NO2, N2O, O2, SO2, other components on request
    Process temperature≤ +1,000 °C
    Depending on sampling probe
    Sample gas temperature≤ +200 °C
    Temperature at cabinet inlet
    Conformities

    Approved for plants requiring approval

    2001/80/EC (13. BImSchV)

    2000/76/EC (17. BImSchV)

    27.BImSchV

    EN 15267

    EN 14181

    Enclosure rating

    IP54

    With cooling device: IP44

    Interfaces

    RS-485 (option)

    Ethernet

    Bus protocol

    Modbus TCP

    OPC

    Corrective functions

    Manual adjustment with test gases

    Automatic testing and adjustment with test gases

    Options

    NOx-converter

    Cooling device

    Heating

    Bypass pump

All technical data can be found accompanying the individual product

Downloads

TOP