Contact
Feedback

Customized analyzer systems
MINESIC700 TBS

The atmosphere must be just right

Your Benefits

  • The system includes reliable and durable analyzers from SICK
  • Modular system that can be expanded from 10 to 40 measuring points
  • Measuring point switchover can be configured by the user
  • Increased mine safety as the long-term trends of the mine atmosphere at every measuring point are recorded
  • Remote control from the central control room
  • System is easy to operate and maintain
  • Extensive service package including support options provided by SICK LifeTime Services
  • Sound system knowledge thanks to comprehensive user training

The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

Overview

The atmosphere must be just right

The MINESIC700 TBS tube bundle analyzer system is ideally suited for monitoring the mine atmosphere in shafts and goafs in underground coal mines. The system extracts gas from different parts of the mine via specially designed polyethylene tubes that are connected to a powerful gas sample pump. The system also comprises purge pumps, certified flame arrestors, and gas conditioning components. The gas sample is analyzed with approved NDIR gas analyzers and paramagnetic oxygen analyzers.

At a glance
  • Extractive measurement of gases in coal mines
  • Certified according to IECEx and ANZEx
  • Reliable, continuous measurement (24/7)
  • Automated switching between measuring points for up to 40 sites
  • Automated alarm and alarm report
  • Self-contained, transportable system
  • Separate room for test gases
  • Control room separated from the analysis and test gas room

Applications

Technical overview

 
  • Technical data overview
    Measured valuesCO, CO2, CH4, O2, other components on request
    Process temperature+5 °C ... +50 °C
    Conformities

    ANZEx Ex V (AS1482) — CERT No. ANZEx 12.2006

    Analyzer certified by NATA

    Interfaces

    Ethernet

    Fiber optic

    Bus protocol

    Modbus (analyzer)

    Ethernet

    Corrective functionsManual adjustment with test gases (via Safegas software)
    Test functions

    Monitoring of analyzer room and fresh air supply (TBS measuring points 41 and 42)

    Forced ventilation of analysis chamber and gas chamber with "Ex d" blowers

    Options

    Fire supression systems

    Emergency generator

    Gas chromatograph

    Closed circuit television

    Integration of greenhouse gas measuring system MINESIC700 GHG

    Methane drainage system

    Underground distribution cabinets/panels

    End of line filters, water traps, underground seal panels

    Line integrity test kit

    Blow back panel

    Tool kit

All technical data can be found accompanying the individual product

Downloads

TOP