Contact
Feedback

Customized analyzer systems
MINESIC700 GHG

Minimizing greenhouse gas emission tax by means of continuous measurements

Your Benefits

  • Proven greenhouse gas measurement with reliable ultrasonic flow rate and gas measuring technology
  • Up to 5 measurement points with a modular expandable system
  • Precise measurement and reporting in line with legal requirements
  • Reduced tax charges, as exact costs are calculated with minimal measurement uncertainties
  • System is easy to operate and maintain
  • Extensive service package including support options provided by SICK LifeTime Services
  • Sound system knowledge thanks to comprehensive user training

The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

Overview

Minimizing greenhouse gas emission tax by means of continuous measurements

The MINESIC700 GHG analyzer system measures and continuously calculates greenhouse gas emissions from underground coal mines. It extracts a gas sample and determines the concentration of the greenhouse gas components by means of NDIR spectroscopy. It also measures the gas flow rate using ultrasonic technology, as well as the temperature, pressure, and humidity. In accordance with binding legislation, the results are then measured and reported with a special software package for recording and classifying data. By using the MINESIC700 GHG analyzer system for monitoring purposes, the exact costs can be calculated thus reducing tax liability.

At a glance
  • Accurate measurement of greenhouse gas emissions
  • Reliable measurement with minimal measurement uncertainties
  • Automated switchover for up to five measuring points
  • Software package to calculate and record all of the greenhouse gas emissions
  • Flow rate, pressure, and temperature are measured with devices for IECEx Zone 1
  • Available as a self-contained cabinet or integrated in MINESIC700 TBS

Applications

Technical overview

 
  • Technical data overview
    Measured valuesCO2, CH4, gas velocity, temperature, pressure, humidity (option)
    Process temperature+5 °C ... +50 °C
    Process pressure≤ 10 kPa
    ConformitiesAnalyzer certified by NATA
    InterfacesEthernet
    Bus protocolModbus (analyzer)
    Corrective functionsManual adjustment with test gases
All technical data can be found accompanying the individual product

Downloads

TOP