Accessories
Plug connectors and cables

STE-0J08-GE
6048150
Please note: Please consider the operational voltage of the connector. For sensors with an integrated cable and flying leads the operational voltage of the connector can be lower than the operational voltage of the sensor.
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyField-attachable connectors
      Connection type head AMale connector, RJ45, 8-pin, straight
      Connection typeIDC quick connection
      Connector colorGreen
      Locking nut materialPolyamide 6.6
      CableCAT5, CAT5e
      ShieldingShielded
      Permitted cable diameter4.5 mm ... 8 mm
      Permitted cross-section0.13 mm² ... 0.23 mm²
      Reference voltage≤ 50 V
      Current loading1.75 A
      Signal typeEtherNet/IP™
      Enclosure ratingIP20
      DescriptionHead A: male connector, RJ45, 8-pin, straight, shielded, EtherNet/IP, for cable diameter 4.5 mm ... 8 mm Head B: -
      Ambient operating temperature
      Head–20 °C ... +70 °C

    Technical drawings

    STE-0J08-GE
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all